Type
Filter
605: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN
Filter
4: 4
6: DN 6
8: DN 8
10: DN 10
15: DN 15
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
6: Threaded spigot DIN 11851
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
18: Spigot DIN 11850 series 3
36: Spigot JIS-G 3459 Schedule 10s
55: Spigot BS 4825, part 1
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
63: Spigot ANSI/ASME B36.19M Schedule 10s
65: Spigot ANSI/ASME B36.19M Schedule 40s
80: Clamps ASME BPE Face to face ASME BPE
82: Clamps DIN 32676 series B Face to face EN 558, series 7
84: Clamps for tube BS 4825 part 1 DN 15 and 20, clamp OD 25.0 mm length EN 558 series 7
86: Clamp DIN 32676 series A
88: Clamp ASME BPE, for pipe ASME BPE, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
6K: Cone spigot and union nut DIN 11851
8A: Clamps DIN 32676 series A Face to face EN 558, series 7
8H: Clamp IDF/ISO, for pipe JIS-G 3459, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
8P: Clamp DIN 32676 series C, face-to-face dimension FTF ASME BPE, dimension only for body configuration D
8T: Clamp DIN 32676 series C, face-to-face dimension FTF EN 558 series 7, dimension only for body configuration D
A1: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series A and EN 10357 series A, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A2: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series A and EN 10357 series A, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A4: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series B and EN ISO 1127, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A5: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series B and EN ISO 1127, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A7: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series C and ASME BPE, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A8: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series C and ASME BPE, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
C1: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series A and EN 10357 series A
C2: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series A and EN 10357 series A
C4: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series B and EN ISO 1127
C5: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series B and EN ISO 1127
C7: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series C and ASME BPE
C8: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series C and ASME BPE
E1: Aseptic grooved clamp DIN 11864-NKS, for pipe DIN 11866 series A and EN 10357 series A face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E2: Aseptic notched clamp DIN 11864-BKS, for pipe DIN 11866 series A and EN 10357 series A face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E4: Aseptic grooved clamp DIN 11864-NKS, for pipe DIN 11866 series B and EN ISO 1127 face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E5: Aseptic notched clamp DIN 11864-BKS, for pipe DIN 11866 series B and EN ISO 1127 face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E7: Aseptic grooved clamp DIN 11864-NKS, for pipe DIN 11866 series C/ASME BPE, face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E8: Aseptic notched clamp, DIN 11864-BKS, for pipe DIN 11866, series C/ASME BPE, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
FV: Pipe union with front-flush stainless steel seal contour, union nut with internal thread (female)
MV: Pipe union with front-flush stainless steel seal contour, union nut with external thread (male)
Valve body material
Filter
37: 1.4408, investment casting
40: 1.4435 (F316L), forged body
41: 1.4435 (316L), block material
42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
43: 1.4435 (BN2), block material, Δ Fe < 0.5%
44: 1.4539 / UNS N08904, block material
C3: 1.4435, investment casting
E3: 1.4529, UNS N08367, block material Alloy
F4: 1.4539/UNS N08904, forged body
Diaphragm material
Filter
OHNE
17: EPDM
19: EPDM
54: PTFE/EPDM one-piece
3A: EPDM
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
0/N: Actuator size 0/N
DN-2
Filter
OHNE
4: 4
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
Connection type, spigot 2
Filter
OHNE
0: Spigot DIN
6: Threaded spigot DIN 11851
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
18: Spigot DIN 11850 series 3
35: Spigot JIS-G 3447
36: Spigot JIS-G 3459 Schedule 10s
37: Spigot SMS 3008
55: Spigot BS 4825, part 1
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
80: Clamp ASME BPE
82: Clamps DIN 32676 series B, for pipe EN ISO 1127
86: Clamp DIN 32676 series A
88: Clamp ASME BPE, for pipe ASME BPE
8A: Clamp DIN 32676 series A
8P: Clamp DIN 32676 series C
8T: Clamp DIN 32676 series C
A1: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series A and EN 10357 series A
A2: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series A and EN 10357 series A
A4: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series B and EN ISO 1127
A5: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series B and EN ISO 1127
A7: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series C and ASME BPE, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A8: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series C and ASME BPE
C1: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series A and EN 10357 series A
C2: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series A and EN 10357 series A
C4: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series B and EN ISO 1127
C5: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series B and EN ISO 1127
C7: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series C and ASME BPE
C8: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series C and ASME BPE
E1: Aseptic grooved clamp, DIN 11864-NKS, for pipe DIN 11866 series A and EN 10357 series A
E2: Aseptic notched clamp, DIN 11864-BKS, for pipe DIN 11866 series A and EN 10357 series A
E4: Aseptic grooved clamp, DIN 11864-NKS, for pipe DIN 11866 series B and EN ISO 1127
E5: Aseptic notched clamp, DIN 11864-BKS, for pipe DIN 11866 series B and EN ISO 1127
E7: Aseptic grooved clamp, DIN 11864-NKS, for pipe DIN 11866 series C/ASME BPE
E8: Aseptic notched clamp, DIN 11864-BKS, for pipe DIN 11866 series C/ASME BPE
FV: Pipe union with front-flush stainless steel seal contour, union nut with internal thread (female)
MV: Pipe union with front-flush stainless steel seal contour, union nut with external thread (male)
Execution type
Filter
OHNE
1500: Ra ≤ 6.3 µm for media wetted surfaces, blasted internal/external
1502: Ra ≤ 0.8 µm for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
1503: Ra ≤ 0.8 μm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
1507: Ra ≤ 0.6 µm for media wetted surfaces, mechanically polished internal
1508: Ra ≤ 0.6 µm for media wetted surfaces, electropolished internal/external
1516: Ra ≤ 0.25 µm for media wetted surfaces *), in accordance with DIN 11866 HE5, electropolished internal/external, *) for inner pipe diameter < 6 mm, in spigots Ra ≤ 0.38 µm
1527: Ra ≤ 0.25 µm for media wetted surfaces *), in accordance with DIN 11866 H5, mechanically polished internal, *) for inner pipe diameter < 6 mm, in spigots Ra ≤ 0.38 µm
1536: Ra ≤ 0.4 µm for media wetted surfaces, in accordance with DIN 11866 H4, mechanically polished internal
1537: Ra ≤ 0.4 μm for media wetted surfaces, in accordance with DIN 11866 HE4, electropolished internal/external
1787: no surface roughness for complete part, used component: Ra ≤ 0.25 µm for media wetted surfaces, no reworking of weld seams, used components electropolished internal/external
1799: no surface roughness for complete part, used component: Ra ≤ 0.4 µm for media wetted surfaces, no reworking of weld seams, used components electropolished internal/external
1830: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag and surface 1508
1967: Ra max. 0.38 µm (15 µin.) for media wetted surfaces, in accordance with ASME BPE SF4, Ra ≤ 1.2 µm (50 µin.) external, electropolished internal/external
7124: Media wetted parts cleaned for high purity media and packed in plastic bag surface SF4
7140: K-NR SF5, K-NR 0101, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications
7141: K-no. SF5, K-no. 0104, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media and packed in plastic bag
7146: Media wetted parts cleaned for high purity media and packed in plastic bag, surface SF3
7150: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag, surface SF4
SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, to ASME BPE SF1, mechanically polished internal
SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
SF3: Ra Max. 0.76 μm (30 μin.) for media wetted surfaces, to ASME BPE SF3, mechanically polished internal
SF4: Ra Max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal / external
SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
SF6: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF6, electropolished internal / external
Special version
Filter
OHNE
CONEXO
Filter
OHNE
C: Integrated RFID chip for electronic identification and traceability