Type
Filter
610: Diaphragm valve, pneumatically operated, plastic piston actuator, optical position indicator
DN
Filter
12: DN 12
15: DN 15
20: DN 20
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
1: Threaded socket DIN ISO 228
2: Solvent cement socket DIN
7: Union end with DIN insert (socket)
28: Spigots for IR butt welding, BCF
33: Union end with inch insert - BS (socket)
71: Union end with DIN insert (butt welding), only in material PE, only in conjunction with K-NR 1094
75: Flare connection with PVDF union nut
78: Union end with insert (IR butt welding) – DIN
3P: Union end with NPT threaded socket insert
7X: Body with threaded spigots for unions
Valve body material
Filter
1: PVC-U, grey
5: PP, reinforced
20: PVDF
N5: PP-H, natural
Diaphragm material
Filter
2: NBR
4: FKM
17: EPDM
28: EPDM
29: EPDM
54: PTFE/EPDM one-piece
Control function
Filter
1: Normally closed (NC)
2: Normally open (NO)
3: Double acting (DA)
Actuator version
Filter
1/N: Actuator size 1/N
1RN: Actuator size 1RN
Mounting plate
Filter
OHNE: None
M: With mounting plate
O: Without mounting plate
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0104: Media wetted parts cleaned for high purity media and packed in plastic bag
1094: Short insert, material PE, PN 10, (butt welding)
1187: Insert in PE
Special version
Filter
OHNE: None
1: Suitable for drinking water applications in accordance with System 1+, UBA - BWGL for plastics and other organic materials, cold and hot water (23 °C–60 °C)
A: ACS certification