Type
Filter
653: Diaphragm valve, manually operated, plastic handwheel, stainless steel distance piece electropolished, optical position indicator
DN
Filter
4: 4
6: DN 6
8: DN 8
10: DN 10
12: DN 12
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body configuration
Filter
D: 2/2-way body
F: 2/2-way body, flow and weight optimized
T: T body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
6: Threaded spigot DIN 11851
8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
18: Spigots DIN 11850 series 3
31: NPT female thread
32: Spigots JIS-G 3459 Schedule 5s
34: Flange JIS B2220, 10K, RF, face-to-face dimension FTF EN 558, series 1, ISO 5752, basic series 1, length only for body configuration D
35: Spigots JIS-G 3447
36: Spigots JIS-G 3459 Schedule 10s
37: Spigots SMS 3008
38: Flanges ANSI Class 150 RF, Face to face MSS SP-88
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1, length only for body configuration D
55: Spigot BS 4825, part 1
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
63: Spigots ANSI/ASME B36.19M Schedule 10s
64: Spigots ANSI/ASME B36.19M Schedule 5s
65: Spigots ANSI/ASME B36.19M Schedule 40s
80: Clamps ASME BPE Face to face ASME BPE
82: Clamps DIN 32676 series B Face to face EN 558, series 7
83: Clamp DIN 32676 for pipe ISO 1127 / DIN EN 10357 series C (edition 2014), DN 8 - DN 15, clamp OD 34.0 mm, DN 32, clamp OD 50.5 mm, face-to-face dimension FTF only for body configuration D acc. to EN 558 series 7
84: Clamps for pipe BS 4825 part 1 DN 15 and 20, clamp OD 25.0 mm length EN 558 series 7
86: Clamp DIN 32676 series A
87: Clamp ISO 2852 / SMS 3017
88: Clamp ASME BPE, for pipe ASME BPE, face-to-face dimension FTF EN 558, series 7, length only for body configuration D & F
1L: Threaded socket DIN ISO 228 Body length (FTF): 75mm
6K: Cone spigot and union nut DIN 11851
8A: Clamps DIN 32676 series A Face to face EN 558, series 7
8C: Clamps DIN 32676 for pipe EN 10357 series A DN 10 and 15, clamp OD 25.0 mm length EN 558 series 7
8E: Clamp ISO 2852 for pipe ISO 2037, clamp SMS 3017 for pipe SMS 3008 face-to-face dimension FTF EN 558 series 7, length only for body configuration D
8F: Clamp IDF/ISO, for pipe JIS-G 3447, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
8H: Clamp IDF/ISO, for pipe JIS-G 3459, face-to-face dimension FTF EN 558, series 7, length only for body configuration D
8M: Clamp for pipe BS 4825 part 1, DN 15 and DN 20, Clamp OD 25,0 mm, short design
8P: Clamp DIN 32676 series C, face-to-face dimension FTF ASME BPE, dimension only for body configuration D & F
8T: Clamp DIN 32676 series C, face-to-face dimension FTF EN 558 series 7, dimension only for body configuration D & F
A1: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series A and EN 10357 series A, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A2: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series A and EN 10357 series A, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A4: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series B and EN ISO 1127, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A5: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series B and EN ISO 1127, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A7: for pipe DIN 11866 series C and ASME BPE, face-to-face dimension FTF EN 558 series 1, length only for body configuration D & F
A8: for pipe DIN 11866 series C and ASME BPE, face-to-face dimension FTF EN 558 series 1, length only for body configuration D & F
C1: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series A and EN 10357 series A
C2: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series A and EN 10357 series A
C4: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series B and EN ISO 1127
C5: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series B and EN ISO 1127
C7: for pipe DIN 11866 series C and ASME BPE
C8: for pipe DIN 11866 series C and ASME BPE
E1: Aseptic grooved clamp DIN 11864-NKS, for pipe DIN 11866 series A and EN 10357 series A face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E2: Aseptic notched clamp DIN 11864-BKS, for pipe DIN 11866 series A and EN 10357 series A face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E4: Aseptic grooved clamp DIN 11864-NKS, for pipe DIN 11866 series B and EN ISO 1127 face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E5: Aseptic notched clamp DIN 11864-BKS, for pipe DIN 11866 series B and EN ISO 1127 face-to-face dimension FTF EN 558 series 7, length only for body configuration D
E7: for pipe DIN 11866 series C/ASME BPE, face-to-face dimension FTF EN 558 series 7, length only for body configuration D & F
E8: for pipe DIN 11866 series C/ASME BPE, face-to-face dimension FTF EN 558 series 7, length only for body configuration D & F
FV: Pipe union with front-flush stainless steel seal contour, union nut with internal thread (female)
MV: Pipe union with front-flush stainless steel seal contour, union nut with external thread (male)
U9: Spigots ASME BPE, spigot length 7mm
Valve body material
Filter
17: EN-GJS-400-18-LT (GGG-40.3), PFA lined
37: 1.4408, investment casting
39: 1.4408, PFA lined
40: 1.4435 (F316L), forged body
41: 1.4435 (316L), block material
42: 1.4435 (BN2), forged body Δ Fe < 0.5 %
43: 1.4435 (BN2), block material, Δ Fe < 0.5%
44: 1.4539 / UNS N08904, block material
49: 1.4547, block material
A6: AL-6XN, block material Alloy, without CE acc. to PED, AL-6XN is no material for pressure equipment in accordance with 2014/68/EU-PED
A8: 1.4529, block material
C3: 1.4435, investment casting
E3: 1.4529, UNS N08367, block material Alloy
F4: 1.4539/UNS N08904, forged body
Diaphragm material
Filter
2: NBR
4: FKM
6: IIR
12: EPDM
16: EPDM
17: EPDM
19: EPDM
28: EPDM
29: EPDM
52: PTFE/EPDM
54: PTFE/EPDM one-piece
56: PTFE/FKM
71: PTFE/PVDF/EPDM three-piece
5M: PTFE/EPDM two-piece
5Y
Control function
Filter
0: Manually operated
Actuator version
Filter
0: Actuator size 0
0TH: With seal adjuster and stroke limiter
0TN: Without seal adjuster and stroke limiter
0XA: With seal adjuster and stroke limiter, mounting for proximity switches M8 x 1
0XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1, correct setting of seal adjuster is strongly necessary
0XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
0XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
1DH: Operator size 1DH, for 2/2-way body, with seal adjuster and stroke limiter
1DN: Operator size 1DN, for 2/2-way body
1TH: With seal adjuster and stroke limiter
1TN: Without seal adjuster and stroke limiter
1XA: With seal adjuster and stroke limiter, mounting for proximity switches M8 x 1
1XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
1XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
1XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
1YB: without seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
2TH: With seal adjuster and stroke limiter
2TN: Without seal adjuster and stroke limiter
2XA: With seal adjuster and stroke limiter, mounting for proximity switches M8 x 1
2XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
2XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
2XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
3TH: With seal adjuster and stroke limiter
3TN: Without seal adjuster and stroke limiter
3XA: With seal adjuster and stroke limiter, mounting for proximity switches M8 x 1
3XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
3XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
3XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
3YB: without seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
4DH: Operator size 4DH, for 2/2-way body, with seal adjuster and stroke limiter
4DN: Operator size 4DN, for 2/2-way body
4TH: With seal adjuster and stroke limiter
4TN: Without seal adjuster and stroke limiter
4XA: With seal adjuster and stroke limiter, mounting for proximity switches M8 x 1
4XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
4XE: Operator size 4XE, with gland packing
4XF: With seal adjuster and stroke limiter, locking device to prevent closing, mounting for proximity switches M 8x1
4XK: With seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
4YB: without seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
4YK: without seal adjuster and stroke limiter, locking device to prevent opening, mounting for proximity switches M 8x1
5TN: Without seal adjuster and stroke limiter
5TS: With seal adjuster
5XA: With seal adjuster, mounting for proximity switches M 12x1
5XB: with seal adjuster, locking device (both directions), for mounting of proximity switches M12 x 1
5XK: with seal adjuster, locking device to prevent opening, for mounting of proximity switches M12 x 1
5YB: Without seal adjuster, locking device (both directions), for mounting of proximity switches M12 x 1
6TN: Without seal adjuster and stroke limiter
6TS: With seal adjuster
6XA: With seal adjuster, mounting for proximity switches M 12x1
6XB: with seal adjuster, locking device (both directions), for mounting of proximity switches M12 x 1
6XK: with seal adjuster, locking device to prevent opening, for mounting of proximity switches M12 x 1
DN-2
Filter
OHNE: None
4: 4
6: DN 6
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
Connection type, spigot 2
Filter
OHNE: None
0: Spigot DIN
6: Threaded spigot DIN 11851
8: Flanges EN 1092 / PN16 / form B, welding neck thickness (SP) for B600
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
18: Spigots DIN 11850 series 3
35: Spigots JIS-G 3447
36: Spigots JIS-G 3459 Schedule 10s
37: Spigots SMS 3008
55: Spigot BS 4825, part 1
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
64: Spigots ANSI/ASME B36.19M Schedule 5s
80: Clamp ASME BPE
82: Clamps DIN 32676 series B, for pipe EN ISO 1127
83: Clamp DIN 32676 for pipe ISO 1127 / DIN EN 10357 series C (edition 2014), DN 8 - DN 15, clamp OD 34.0 mm, DN 32, clamp OD 50.5 mm
84: Clamp ASME BPE for pipe BS 4825, Part 1, DN 15 and DN 20, clamp OD 25.0 mm
85: Clamp DIN 32676 for pipe EN 10357, series A DN 8 - DN 20, clamp OD 50.5 mm
86: Clamp DIN 32676 series A
87: Clamp ISO 2852 for pipe ISO 2037, clamp SMS 3017 for pipe SMS 3008
88: Clamp ASME BPE, for pipe ASME BPE
89: Clamps for pipe ASME BPE, DN 8 - DN 20, clamp OD 50.5 mm, length EN 558 series 7
8A: Clamp DIN 32676 series A
8F: Clamp IDF/ISO, for pipe JIS-G 3447
8P: Clamp DIN 32676 series C
8T: Clamp DIN 32676 series C
8U: Clamp ASME BPE for pipe ASME BPE
A1: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series A and EN 10357 series A
A2: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series A and EN 10357 series A
A4: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series B and EN ISO 1127
A5: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series B and EN ISO 1127
A7: Aseptic grooved flange DIN 11864-NF, for pipe DIN 11866 series C and ASME BPE, face-to-face dimension FTF EN 558 series 1, length only for body configuration D
A8: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series C and ASME BPE
C1: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series A and EN 10357 series A
C2: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series A and EN 10357 series A
C4: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series B and EN ISO 1127
C5: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series B and EN ISO 1127
C7: Aseptic threaded spigot DIN 11864-GS, for pipe DIN 11866 series C and ASME BPE
C8: Aseptic female union with grooved union nut DIN 11864-BS, for pipe DIN 11866 series C and ASME BPE
E1: Aseptic grooved clamp, DIN 11864-NKS, for pipe DIN 11866 series A and EN 10357 series A
E2: Aseptic notched clamp, DIN 11864-BKS, for pipe DIN 11866 series A and EN 10357 series A
E4: Aseptic grooved clamp, DIN 11864-NKS, for pipe DIN 11866 series B and EN ISO 1127
E5: Aseptic notched clamp, DIN 11864-BKS, for pipe DIN 11866 series B and EN ISO 1127
E7: Aseptic grooved clamp, DIN 11864-NKS, for pipe DIN 11866 series C/ASME BPE
E8: Aseptic notched clamp, DIN 11864-BKS, for pipe DIN 11866 series C/ASME BPE
FV: Pipe union with front-flush stainless steel seal contour, union nut with internal thread (female)
MV: Pipe union with front-flush stainless steel seal contour, union nut with external thread (male)
Execution type
Filter
OHNE: None
1500: Ra ≤ 6.3 µm for media wetted surfaces, blasted internal/external
1502: Ra ≤ 0.8 µm for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
1503: Ra ≤ 0.8 μm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
1507: Ra ≤ 0.6 µm for media wetted surfaces, mechanically polished internal
1508: Ra ≤ 0.6 µm for media wetted surfaces, electropolished internal/external
1515: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag and surface 1503
1516: Ra ≤ 0.25 µm for media wetted surfaces *), in accordance with DIN 11866 HE5, electropolished internal/external, *) for inner pipe diameter < 6 mm, in spigots Ra ≤ 0.38 µm
1527: Ra ≤ 0.25 µm for media wetted surfaces *), in accordance with DIN 11866 H5, mechanically polished internal, *) for inner pipe diameter < 6 mm, in spigots Ra ≤ 0.38 µm
1536: Ra ≤ 0.4 µm for media wetted surfaces, in accordance with DIN 11866 H4, mechanically polished internal
1537: Ra ≤ 0.4 μm for media wetted surfaces, in accordance with DIN 11866 HE4, electropolished internal/external
1544: Media wetted parts cleaned for high purity media and packed in plastic bag and surface 1502
1654: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag and surface 1502
1779: Media wetted parts cleaned for high purity media and packed in plastic bag and surface 1516
1787: no surface roughness for complete part, used component: Ra ≤ 0.25 µm for media wetted surfaces, no reworking of weld seams, used components electropolished internal/external
1789: Media wetted parts cleaned for high purity media and packed in plastic bag and surface 1507
1799: no surface roughness for complete part, used component: Ra ≤ 0.4 µm for media wetted surfaces, no reworking of weld seams, used components electropolished internal/external
1810: Media wetted parts cleaned for high purity media and packed in plastic bag and surface 1537S
1830: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag and surface 1508
1850: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag and surface 1536
1866: Version for ultra high purity chemicals
1874: Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, to ASME BPE SF6, Ra ≤ 1.2 µm (50 µin.) external, electropolished internal / external
1967: Ra max. 0.38 µm (15 µin.) for media wetted surfaces, in accordance with ASME BPE SF4, Ra ≤ 1.2 µm (50 µin.) external, electropolished internal/external
7124: Media wetted parts cleaned for high purity media and packed in plastic bag surface SF4
7140: K-no. SF5, K-no. 0101, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications
7141: K-no. SF5, K-no. 0104, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media and packed in plastic bag
7146: Media wetted parts cleaned for high purity media and packed in plastic bag, surface SF3
7150: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag, surface SF4
SF1: Ra Max. 0.51 μm (20 μin.) for media wetted surfaces, according ASME BPE SF1, mechanically polished internal
SF2: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF2, mechanically polished internal
SF3: Ra max 0.76 µm (30 µin.) for media wetted surfaces, in accordance with ASME BPE SF3, mechanically polished internal
SF4: Ra max. 0.38 (15 µin.) for media wetted surfaces, in accordance with ASME BPE SF4, electropolished internal / external
SF5: Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, according to ASME BPE SF5, electropolished internal / external
SF6: Ra Max. 0.64 μm (25 μin.) for media wetted surfaces, to ASME BPE SF6, electropolished internal / external
Special version
Filter
OHNE: None
H: Special version for higher operating pressures
S: Special design for oxygen applications. Operating temperature limited according to type label. Materials in contact with media cleaned. Seals and oxygen grease used tested in accordance with DIN EN1797/ISO21010.
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability