Actuator version
Filter
A25UKL: Actuator, pneumatic, SA - at 0°, 1184 Nm, 4.5–8.0 bar ASR2500US14F16 S46
AU08KC: Actuator, pneumatic, SA - at 0°, 30.0 Nm, 5.5–8.0 bar ASR0080US14F05/07S17S14
D12UAG: Actuator, pneumatic, DA - at 6 bar, 1276 Nm, 2.5–8.0 bar DR1200U F10/12 S27
D12UAK: Actuator, pneumatic, DA - at 6 bar, 1276 Nm, 2.5–8.0 bar DR1200U F14 S36
D20UAK: Actuator, pneumatic, DA - at 6 bar, 2144 Nm, 2.5–8.0 bar DR2000U F14 S36
D20UAL: Actuator, pneumatic, DA - at 6 bar, 2144 Nm, 2.5–8.0 bar DR2000U F16 S46
D20UAV: Actuator, pneumatic, DA - at 6 bar, 2144 Nm, 2.5–8.0 bar DR2000U F12 D27
D30UAK: Actuator, pneumatic, DA - at 6 bar, 3112 Nm, 2.5–8.0 bar DR3000U F14 S36
D30UAL: Actuator, pneumatic, DA - at 6 bar, 3112 Nm, 2.5–8.0 bar DR3000U F16 S46
D40UAL: Actuator, pneumatic, DA - at 6 bar, 4308 Nm, 2.5–8.0 bar DR4000U F16 S46
DU01AW: Actuator, pneumatic, DA - at 6 bar, 19.9 Nm, 2.5–8.0 bar DR0015U F03/05 S11
DU03AP: Actuator, pneumatic, DA - at 6 bar, 35.2 Nm, 2.5–8.0 bar DR0030U F05/07 S14
DU06AP: Actuator, pneumatic, DA - at 6 bar, 69.8 Nm, 2.5–8.0 bar DR0060U F05/07 S14
DU10AC: Actuator, pneumatic, DA - at 6 bar, 110 Nm, 2.5–8.0 bar DR0100U F05/07 S17
DU15AC: Actuator, pneumatic, DA - at 6 bar, 160 Nm, 2.5–8.0 bar DR0150U F05/07 S17
DU15AE: Actuator, pneumatic, DA - at 6 bar, 160 Nm, 2.5–8.0 bar DR0150U F07/10 S17
DU22AD: Actuator, pneumatic, DA - at 6 bar, 258 Nm, 2.5–8.0 bar DR0220U F07/10 S22
DU30AD: Actuator, pneumatic, DA - at 6 bar, 332 Nm, 2.5–8.0 bar DR0300U F07/10 S22
DU45AG: Actuator, pneumatic, DA - at 6 bar, 522 Nm, 2.5–8.0 bar DR0450U F10/12 S27
DU60AG: Actuator, pneumatic, DA - at 6 bar, 681 Nm, 2.5–8.0 bar DR0600U F10/12 S27
DU90AG: Actuator, pneumatic, DA - at 6 bar, 919 Nm, 2.5–8.0 bar DR0900U F10/12 S27
DU90AK: Actuator, pneumatic, DA - at 6 bar, 919 Nm, 2.5–8.0 bar DR0900U F14 S36
GR05SW: Actuator, pneumatic, SA - at 0°, 7,9Nm GSR0050 SC5F03/05 S11 4.5–8.0 bar
GR06SP: Actuator, pneumatic, SA - at 0°, 12,2Nm GSR0065 SC5F05/07 S14 4.5–8.0 bar
GR07SP: Actuator, pneumatic, SA - at 0°, 20,2Nm GSR0075 SC5F05/07 S14 4.5–8.0 bar
GR08SP: Actuator, pneumatic, SA - at 0°, 38Nm GSR0085 SC5F05/07 S14 4.5–8.0 bar
GR10S8: Actuator, pneumatic, SA - at 0°, 54,6Nm GSR0100 SC5F07/10 S14 4.5–8.0 bar
GR10SE: Actuator, pneumatic, SA - at 0°, 54,6Nm GSR0100 SC5F07/10 S17 4.5–8.0 bar
GR11SE: Actuator, pneumatic, SA - at 0°, 97,3Nm GSR0115 SC5F07/10 S17 4.5–8.0 bar
GR12SE: Actuator, pneumatic, SA - at 0°, 120,9Nm GSR0125 SC5F07/10 S17 4.5–8.0 bar
GR14SA: Actuator, pneumatic, SA - at 0°, 189,5Nm GSR0140 SC5F10/12 S22 5.0–8.0 bar
GR16SA: Actuator, pneumatic, SA - at 0°, 251,2Nm GSR0160 SC5F10/12 S22 5.0–6.0 bar
GR18KB: Actuator, pneumatic, SA - at 0°, 400Nm GSR0180 S14F10/14 S27 5.0–8.0 bar
HR05AW: Actuator, pneumatic, DA - at 6 bar, 20.6 Nm GDR0050 F03/05 S11 2.5–8.0 bar
HR06AP: Actuator, pneumatic, DA - at 6 bar, 38.8 Nm GDR0065 F05/07 S14 2.5–8.0 bar
HR06AY: Actuator, pneumatic, DA - at 6 bar, 38.8 Nm GDR0065 F05/07 S11 2.5–8.0 bar
HR07AP: Actuator, pneumatic, DA - at 6 bar, 67.1 Nm GDR0075 F05/07 S14 2.5–8.0 bar
HR07AY: Actuator, pneumatic, DA - at 6 bar, 67.1 Nm GDR0075 F05/07 S11 2.5–8.0 bar
HR08AC: Actuator, pneumatic, DA - at 6 bar, 101.9 Nm GDR0085 F05/07 S17 2.5–8.0 bar
HR08AP: Actuator, pneumatic, DA - at 6 bar, 101.9 Nm GDR0085 F05/07 S14 2.5–8.0 bar
HR10A8: Actuator, pneumatic, DA - at 6 bar, 153.1 Nm GDR0100 F07/10 S14 2.5–8.0 bar
HR10AE: Actuator, pneumatic, DA - at 6 bar, 153.1 Nm GDR0100 F07/10 S17 2.5–8.0 bar
HR11AD: Actuator, pneumatic, DA - at 6 bar, 258.7 Nm GDR0115 F07/10 S22 2.5–8.0 bar
HR11AE: Actuator, pneumatic, DA - at 6 bar, 258.7 Nm GDR0115 F07/10 S17 2.5–8.0 bar
HR12AD: Actuator, pneumatic, DA - at 6 bar, 340.1 Nm GDR0125 F07/10 S22 2.5–8.0 bar
HR14AA: Actuator, pneumatic, DA - at 6 bar, 456 Nm GDR0140 F10/12 S22 2.5–8.0 bar
HR16AA: Actuator, pneumatic, DA - at 6 bar, 689 Nm GDR0160 F10/12 S22 2.5–8.0 bar
HR16AG: Actuator, pneumatic, DA - at 6 bar, 689 Nm GDR0160 F10/12 S27 2.5–8.0 bar
HR18AH: Actuator, pneumatic, DA - at 6 bar, 1099NmNmNm GDR0180 F10/14 S36A 2.5–8.0 bar
HR18AQ: Actuator, pneumatic, DA - at 6 bar, 1099NmNm GDR0180 F12 S27A 2.5–8.0 bar
HR21AK: Actuator, pneumatic, DA - at 6 bar, 1529 Nm GDR0210 F14 S36 2.5–8.0 bar
HR24AL: Actuator, pneumatic, DA - at 6 bar, 2184 Nm GDR0240 F16 S46 2.5–8.0 bar
HR27AL: Actuator, pneumatic, DA - at 6 bar, 3128 Nm GDR0270 F16 S46 2.5–8.0 bar
S12UKG: Actuator, pneumatic, SA - at 0°, 510 Nm, 5.5–8.0 bar SC1200U 6F10/12 S27
S20UKK: Actuator, pneumatic, SA - at 0°, 865 Nm, 5.5–8.0 bar SC2000U 6F14 S36
S20UKV: Actuator, pneumatic, SA - at 0°, 865 Nm, 5.5–8.0 bar SC2000U 6F12 D27
S30UKK: Actuator, pneumatic, SA - at 0°, 1309 Nm, 5.5–8.0 bar SC3000U 6F14 S36
S30UKL: Actuator, pneumatic, SA - at 0°, 1309 Nm, 5.5–8.0 bar SC3000U 6F16 S46
S30UKV: Actuator, pneumatic, SA - at 0°, 1309 Nm, 5.5–8.0 bar SC3000U 6F12 D27
S40UKL: Actuator, pneumatic, SA - at 0°, 1754 Nm, 5.5–8.0 bar SC4000U 6F16 S46
S50UKS: Actuator, pneumatic, SA - at 0°, 2207 Nm, 5.5–8.0 bar SC5000U 6F16/25 S46
SU01VW: Actuator, pneumatic, SA - at 0°, 7.9 Nm, 5.5–8.0 bar SC0015USC8F03/05 S11
SU03KP: Actuator, pneumatic, SA - at 0°, 13.3 Nm, 5.5–8.0 bar SC0030U 6F05/07 S14
SU06KP: Actuator, pneumatic, SA - at 0°, 26.5 Nm, 5.5–8.0 bar SC0060U 6F05/07 S14
SU10KC: Actuator, pneumatic, SA - at 0°, 44.0 Nm, 5.5–8.0 bar SC0100U 6F05/07S17D11
SU15KC: Actuator, pneumatic, SA - at 0°, 60.8 Nm, 5.5–8.0 bar SC0150U 6F05/07 S17
SU22KD: Actuator, pneumatic, SA - at 0°, 98.4 Nm, 5.5–8.0 bar SC0220U 6F07/10 S22
SU30KD: Actuator, pneumatic, SA - at 0°, 126 Nm, 5.5–8.0 bar SC0300U 6F07/10 S22
SU45HG: Actuator, pneumatic, SA - at 0°, 181 Nm, 5.0–8.0 bar SC0450U5/6F10/12 S27
SU60KG: Actuator, pneumatic, SA - at 0°, 269 Nm, 5.5–8.0 bar SC0600U 6F10/12 S27
SU90KG: Actuator, pneumatic, SA - at 0°, 379 Nm, 5.5–8.0 bar SC0900U 6F10/12 S27