Type
Filter
BB04: Ball valve body, metal, three-piece body, Sanitary, ISO 5211, top flange, controlled Delta Ferrite material and media wetted surfaces according to ASME SF5, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
Connection type
Filter
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
37: Spigot SMS 3008
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
80: Clamp ASME BPE
82: Clamps DIN 32676 series B, for pipe EN ISO 1127
86: Clamp DIN 32676 series A
93: One side clamp ASME BPE corresponding to code 80, other side butt weld spigot code 59, for pipe ASME BPE
A8: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series C and ASME BPE
Execution type
Filter
1537: Ra ≤ 0.4 µm for media wetted surfaces *), in accordance with DIN 11866 HE4, electropolished internal/external, *) for inner pipe diameter ≤ 6 mm, in spigots Ra ≤ 0.8 µm
5230: K-NR SF5, K-NR 5227, K-NR 7056, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 5227 - Thermal separation by mounting bridge, 7056 - Shaft drilled, hand lever shortened
5231: K-NR SF5, K-NR 0101, K-NR 7056, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications, 7056 - Shaft drilled, hand lever shortened
5232: K-NO. SF5, K-NO. 0104, K-NO. 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media 5227 - Thermal separation between actuator and valve body via mounting kit; mounting kit and mounting parts made from stainless steel
5233: K-NO. SF5, K-NO. 0107, K-NO. 7056, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0107 - Valve free of oil and grease, media wetted area cleaned 7056 - Shaft drilled, hand lever shortened
5234: K-NR SF5, K-NR 0101, K-NR 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications
5235: K-NO. SF5, K-NO. 0107, K-NO. 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0107 - Valve free of oil and grease, media wetted area cleaned 5227 - Thermal separation between actuator and valve body via mounting kit; mounting kit and mounting parts made from stainless steel
5236: K-NO. SF5, K-NO. 0107, K-NO. 5227, K-NO. 7056, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0107 - Valve free of oil and grease, media wetted area cleaned 5227 - Thermal separation via mounting kit, 7056 - Shaft drilled, hand lever shortened
7124: K-NR SF4, K-NR 0104 SF4 - Ra max. 0.38 µm (15 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media
7137: K-NR SF5, K-NR 7056, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 7056 - Shaft drilled, hand lever shortened
7138: K-no. SF5, K-no. 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 5227 -Thermal separation via mounting kit
7140: K-NR SF5, K-NR 0101, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications
7141: K-no. SF5, K-no. 0104, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media and packed in plastic bag
7142: K-NR SF5, K-NR 0107, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0107 - Valve free of oil and grease, cleaned on the medium side
7152: K-NR SF4, K-NR 0107, SF4 - Ra max. 0.38 µm (15 µin.) electropolished internal/external 0107 - Media area cleaned for paint compatibility
7160: K-no. 1537, K-no. 5227, 1537 - Ra ≤ 0.4 µm electropolished internal/external, 5222 -Thermal separation via mounting kit
SF4: Ra max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal/external
SF5: Ra max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal/external