550 20D8834 513G1

Angle seat globe valve, pneu.

Item number: 88916692
Description
Type 550 Angle seat globe valve, pneumatically operated, stainless steel piston actuator
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 88 Clamp ASME BPE, face-to-face dimension FTF EN 558 series 1
Valve body material 34 1.4435, investment casting
Seat seal 5 PTFE
Control function 1 Normally closed (NC)
Actuator version 3G1 Actuator size 3G1

The GEMÜ 550 2/2-way angle seat globe valve has a low-maintenance stainless steel piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Suitable for shut-off and control functions for gaseous, liquid and viscous media
  • Suitable for vacuum up to 20 mbar (a)
  • Wide range of adaptation options for add-on components and accessories
  • Free from non-ferrous metals
  • Optional for food contact according to Regulation (EC) No. 1935/2004
  • Particularly compact design, actuator size 0G1/0M1