1251000Z00000

Limit switch max.

Item number: 88029062
Description
Type 1251 Maximum limit switch for variable area flowmeter
Fieldbus 000 Without
Accessory Z Accessory
Option 00 Without
ATEX zone 000 No ATEX evaluation

GEMÜ 1251 is a limit switch with bistable reed contact (max. contact) for GEMÜ flowmeters with magnetic float. Simple fitting and setting by clamping to the flowmeter. Electrical connection via cable gland. ATEX version on request.

  • ATEX version available as an option
  • Simple mounting by clamping to flowmeter
  • Function independent of operating pressure, conductivity, concentration or density of the medium