The GEMÜ D488 Victoria soft-seated butterfly valve is motorized. Various metal or plastic on/off or control actuators are available. The butterfly valve is available in nominal sizes DN 25 to 1600, in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer, lug and U section body versions.
Available in large nominal sizes
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
Special materials for disc, seal and valve body
Vulcanizable liner
Abrasion-resistant version possible
The GEMÜ D488 Victoria soft-seated butterfly valve is motorized. Various metal or plastic on/off or control actuators are available. The butterfly valve is available in nominal sizes DN 25 to 1600, in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer, lug and U section body versions.
Type: D488: Butterfly valve, motorized
DN: 125: DN 125
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material: A: 1.4408
Shaft material: 2: AISI 316 / 1.4401
Shut-off seal material: E: EPDM
Liner fixing: L: Seat loose
Voltage/Frequency: U5: 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module: AE: OPEN/CLOSE control, 2 additional potential-free limit switches, class A (EN15714-2)
Actuator version: J4C14: Actuator, motorized, operating time 34 s, torque 140 Nm, J+J, type J4, heating, IP67
The GEMÜ D488 Victoria soft-seated butterfly valve is motorized. Various metal or plastic on/off or control actuators are available. The butterfly valve is available in nominal sizes DN 25 to 1600, in the standardized installation lengths: ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) available in wafer, lug and U section body versions.
Type: D488: Butterfly valve, motorized
DN: 125: DN 125
Body configuration: W: Intermediate flange version (Wafer), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG-40), epoxy coated 120 µm
Disc material: A: 1.4408
Shaft material: 2: AISI 316 / 1.4401
Shut-off seal material: E: EPDM
Liner fixing: L: Seat loose
Voltage/Frequency: U5: 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module: AE: OPEN/CLOSE control, 2 additional potential-free limit switches, class A (EN15714-2)
Actuator version: J4C14: Actuator, motorized, operating time 34 s, torque 140 Nm, J+J, type J4, heating, IP67
Item number: 88782865 D488125W232A2ELU5 AEJ4C14
Die weichdichtende, zentrische Absperrklappe wird elektromotorisch betätigt. Es stehen verschiedene Antriebe aus Metall oder Kunststoff in Auf/Zu- oder Regelausführung zur Auswahl. Die Absperrklappe ist in den Nennweiten DN 25 bis 1600 in genormten Einbaulängen: ISO 5752/20 | EN 558-1/20 | API 609 Kategorie A (DIN 3202 K1) und in den Gehäusevarianten Wafer, Lug und U-Sektion verfügbar.
Typ: Absperrklappe, elektromotorisch betätigt
DN: 125: DN 125
Gehäuseform: W: Zwischenflansch-Ausführung (Wafer), Baulänge FTF EN 558 Reihe 20
Betriebsdruck: 2: 10 bar
Anschlussart: 3: PN 16 / Flansch EN 1092, Baulänge FTF EN 558 Reihe 20
Gehäusewerkstoff: 2: EN-GJS-400-15 (GGG 40), Epoxy beschichtet 120 µm
Werkstoff Scheibe: A: 1.4408
Werkstoff Welle: 2: AISI 316/1.4401
Werkstoff Absperrdichtung: E: EPDM
Manschetten-Fixierung: L: Sitzring lose
Spannung/Frequenz: U5: 24 - 240 V AC 24 - 135 V DC für Model 20, 35, 55, 85, 140, 300
Regelmodul: AE: AUF/ZU Antrieb, 2 zusätzliche potentialfreie Endlagenschalter, Class A (EN15714-2)
Antriebsausführung: J4C14: Antrieb, elektromotorisch, Stellzeit 34s, Drehmoment 140Nm, J+J, Typ J4 Heizung, IP67
Die weichdichtende, zentrische Absperrklappe GEMÜ D488 Victoria wird elektromotorisch betätigt. Es stehen verschiedene Antriebe aus Metall oder Kunststoff in Auf/Zu- oder Regelausführung zur Auswahl. Die Absperrklappe ist in den Nennweiten DN 25 bis 1600 in genormten Einbaulängen: ISO 5752/20 | EN 558-1/20 | API 609 Kategorie A (DIN 3202 K1) und in den Gehäusevarianten Wafer, Lug und U-Sektion verfügbar.
Typ: D488: Absperrklappe, elektromotorisch betätigt
DN: 125: DN 125
Gehäuseform: W: Zwischenflansch-Ausführung (Wafer), Baulänge FTF EN 558 Reihe 20
Betriebsdruck: 2: 10 bar
Anschlussart: 3: PN 16 / Flansch EN 1092, Baulänge FTF EN 558 Reihe 20
Gehäusewerkstoff: 2: EN-GJS-400-15 (GGG 40), Epoxy beschichtet 120 µm
Werkstoff Scheibe: A: 1.4408
Werkstoff Welle: 2: AISI 316/1.4401
Werkstoff Absperrdichtung: E: EPDM
Manschetten-Fixierung: L: Sitzring lose
Spannung/Frequenz: U5: 24 - 240 V AC 24 - 135 V DC für Model 20, 35, 55, 85, 140, 300
Regelmodul: AE: AUF/ZU Antrieb, 2 zusätzliche potentialfreie Endlagenschalter, Class A (EN15714-2)
Antriebsausführung: J4C14: Antrieb, elektromotorisch, Stellzeit 34s, Drehmoment 140Nm, J+J, Typ J4 Heizung, IP67
Artikelnummer: 88782865 D488125W232A2ELU5 AEJ4C14
La vanne papillon à axe centré et à étanchéité compressible GEMÜ D488 Victoria est à commande motorisée. Différents actionneurs en métal ou en plastique sont proposés en version Tout ou Rien ou Régulation. La vanne papillon est disponible dans les diamètres nominaux DN 25 à 1600 et avec les valeurs d'encombrement normalisées : ISO 5752/20 | EN 558-1/20 | API 609 catégorie A (DIN 3202 K1) et dans les versions de corps annulaire, à oreilles taraudées et section en U.
Type: D488: Vanne papillon, commande électrique
DN: 125: Diamètre nominal 125
Forme du corps: W: Version annulaire (Wafer), encombrement FTF EN 558 série 20
Pression de service: 2: 10 bars
Type de raccordement: 3: EN 1092 PN 16
Matériau du corps: 2: EN-GJS-400-15(GGG 40) fonte sphéroïdal revêtue Epoxy 120 µm
Matériau du disque: A: 1.4408
Matériau de l'axe: 2: AISI 316/1.4401
Materiau d'étanchéité du siège: E: EPDM
Fixation de la manchette: L: Siège non solidaire
Tension/Fréquence: U5: 24 - 240 V AC 24 - 135 V DC pour modèles 20, 35, 55, 85, 140, 300
Module de régulation: AE: Commande OUVERT/FERMÉ, 2 contacts de fin de course à potentiel nul supplémentaires, Class A (EN15714-2)
Type d'actionneur: J4C14: Actionneur, motorisé, temps de manœuvre 34s, couple 140Nm, J+J, type J4 chauffage, IP67
La vanne papillon à axe centré et à étanchéité compressible GEMÜ D488 Victoria est à commande motorisée. Différents actionneurs en métal ou en plastique sont proposés en version Tout ou Rien ou Régulation. La vanne papillon est disponible dans les diamètres nominaux DN 25 à 1600 et avec les valeurs d'encombrement normalisées : ISO 5752/20 | EN 558-1/20 | API 609 catégorie A (DIN 3202 K1) et dans les versions de corps annulaire, à oreilles taraudées et section en U.
Type: D488: Vanne papillon, commande électrique
DN: 125: Diamètre nominal 125
Forme du corps: W: Version annulaire (Wafer), encombrement FTF EN 558 série 20
Pression de service: 2: 10 bars
Type de raccordement: 3: EN 1092 PN 16
Matériau du corps: 2: EN-GJS-400-15(GGG 40) fonte sphéroïdal revêtue Epoxy 120 µm
Matériau du disque: A: 1.4408
Matériau de l'axe: 2: AISI 316/1.4401
Materiau d'étanchéité du siège: E: EPDM
Fixation de la manchette: L: Siège non solidaire
Tension/Fréquence: U5: 24 - 240 V AC 24 - 135 V DC pour modèles 20, 35, 55, 85, 140, 300
Module de régulation: AE: Commande OUVERT/FERMÉ, 2 contacts de fin de course à potentiel nul supplémentaires, Class A (EN15714-2)
Type d'actionneur: J4C14: Actionneur, motorisé, temps de manœuvre 34s, couple 140Nm, J+J, type J4 chauffage, IP67
Numéro d'article: 88782865 D488125W232A2ELU5 AEJ4C14
The tender texts have been copied to the clipboard