The GEMÜ code 29 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in industrial applications. The diaphragm displays reduced setting behaviour and signs of wear, which enables high switching cycles and therefore an increased service life. The GEMÜ code 29 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.
Fabric-reinforced
Low signs of wear and optimized setting behaviour
High performance capability thanks to improved positioning of the fabric insert
Greatly reduced adhesive behaviour (no adhesion on the valve seat) of the diaphragm as a result of new material compounding
Extremely long service life thanks to good material properties
Simple and defined mounting thanks to the threaded pin that is vulcanised in place with integrated screw-in stop
The GEMÜ code 29 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in industrial applications. The diaphragm displays reduced setting behaviour and signs of wear, which enables high switching cycles and therefore an increased service life. The GEMÜ code 29 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.
Type: R690: Diaphragm
Diaphragm size: 50: Diaphragm size 50
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 29: EPDM
Execution type: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
The GEMÜ code 29 diaphragm is a one-piece peroxide-cured EPDM diaphragm that has been developed for use in industrial applications. The diaphragm displays reduced setting behaviour and signs of wear, which enables high switching cycles and therefore an increased service life. The GEMÜ code 29 EPDM diaphragm is suitable for use with abrasive media. The diaphragm is specifically compounded for GEMÜ and manufactured within the GEMÜ Group.
Type: R690: Diaphragm
Diaphragm size: 50: Diaphragm size 50
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 29: EPDM
Execution type: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
Item number: 88710495 R690 50M29 0101
Die GEMÜ Membrane Code 29 ist eine einteilige, peroxidisch vernetzte EPDM-Membrane, die für den Einsatz in industriellen Anwendungen entwickelt wurde. Die Membrane weist ein geringeres Setzverhalten und Verschleißerscheinungen auf, wodurch hohe Schaltzyklen und dadurch eine erhöhte Lebensdauer ermöglicht werden. Die GEMÜ EPDM-Membrane Code 29 ist für den Einsatz bei abrasiven Medien geeignet. Die Membrane wird speziell für GEMÜ compoundiert und innerhalb der GEMÜ Gruppe gefertigt.
Typ: Membrane
Membrangröße: 50: Membrangröße 50
Ersatzmembrane: M: Ersatzmembrane
Membranwerkstoff: 29: EPDM
Ausführungsart: 0101: Mediumsbereich auf Lackverträglichkeit gereinigt, Teile in Folie eingeschweißt
Die GEMÜ Membrane Code 29 ist eine einteilige, peroxidisch vernetzte EPDM-Membrane, die für den Einsatz in industriellen Anwendungen entwickelt wurde. Die Membrane weist ein geringeres Setzverhalten und Verschleißerscheinungen auf, wodurch hohe Schaltzyklen und dadurch eine erhöhte Lebensdauer ermöglicht werden. Die GEMÜ EPDM-Membrane Code 29 ist für den Einsatz bei abrasiven Medien geeignet. Die Membrane wird speziell für GEMÜ compoundiert und innerhalb der GEMÜ Gruppe gefertigt.
Typ: R690: Membrane
Membrangröße: 50: Membrangröße 50
Ersatzmembrane: M: Ersatzmembrane
Membranwerkstoff: 29: EPDM
Ausführungsart: 0101: Mediumsbereich auf Lackverträglichkeit gereinigt, Teile in Folie eingeschweißt
Artikelnummer: 88710495 R690 50M29 0101
La membrane GEMÜ code 29 est une membrane EPDM en une pièce, réticulée par ajout d'un péroxyde, qui a été conçue pour une utilisation dans les applications industrielles. La membrane présente un tassement plus faible et moins de signes d'usure, ce qui permet d'atteindre des cycles de commutation élevés et de prolonger la durée de vie. La membrane EPDM GEMÜ code 29 convient aux applications impliquant des fluides abrasifs. La membrane est conçue spécialement pour GEMÜ et fabriquée dans le groupe GEMÜ.
Type: R690: Membrane
Taille de membrane: 50: Taille de membrane 50
Ersatzmembrane: M: Ersatzmembrane
Matériau de la membrane: 29: EPDM
Type d'exécution: 0101: Pièces en contact avec le fluide nettoyées pour assurer l'adhésion de la peinture et emballées dans un sachet en plastique hermétique
La membrane GEMÜ code 29 est une membrane EPDM en une pièce, réticulée par ajout d'un péroxyde, qui a été conçue pour une utilisation dans les applications industrielles. La membrane présente un tassement plus faible et moins de signes d'usure, ce qui permet d'atteindre des cycles de commutation élevés et de prolonger la durée de vie. La membrane EPDM GEMÜ code 29 convient aux applications impliquant des fluides abrasifs. La membrane est conçue spécialement pour GEMÜ et fabriquée dans le groupe GEMÜ.
Type: R690: Membrane
Taille de membrane: 50: Taille de membrane 50
Ersatzmembrane: M: Ersatzmembrane
Matériau de la membrane: 29: EPDM
Type d'exécution: 0101: Pièces en contact avec le fluide nettoyées pour assurer l'adhésion de la peinture et emballées dans un sachet en plastique hermétique
Numéro d'article: 88710495 R690 50M29 0101
The tender texts have been copied to the clipboard