Pressure and temperature measurement devices

Pressure and temperature measurement devices

In addition to its process valves, GEMÜ also provides pressure and temperature measurement systems. This product range includes pressure measurement devices, pressure transducers and pressure switches, as well as temperature transducers and temperature switches. Numerous devices are also available in ultra pure designs. Measuring transducers convert the pressure or temperature into an electrical signal.

GEMÜ 3140
3140
  • Detection range: 0 to 40
  • Media temperature *: -40 to 125 °C
  • Operating pressure*: 0 to 40 bar
  • Housing material : 1.4404
  • Connection type : Threaded connection
  • Output signals : 0 - 10 V | 0 - 20 mA | 4 - 20 mA | NPN | PNP
  • Conformities: ATEX | EAC | SIL | UL Recognized
GEMÜ 3240
3240
  • Detection range: -40 to 150
  • Media temperature *: -40 to 150 °C
  • Operating pressure*: 0 to 160 bar
  • Housing material : 1.4404
  • Connection type : Threaded connection
  • Output signals : 0 - 10 V | 4 - 20 mA | NPN | PNP
  • Conformities: EAC
GEMÜ C30
C30
  • Max. operating pressure: 6 bar
  • Media temperature: 5 to 60 °C
  • Nominal sizes : 1/4''“ (DN4) to 1 1/4''“ (DN25)
  • Connection type : Flare | NPT thread
  • Body material : PFA | PTFE
  • Conformities: FDA
GEMÜ C31
C31
  • Max. operating pressure: 6 bar
  • Media temperature: 5 to 60 °C
  • Nominal sizes : 1/4''“ (DN4) to 1 1/4''“ (DN25)
  • Connection type : Flare | NPT thread
  • Body material : PFA | PTFE
  • Conformities: FDA
GEMÜ C32
C32
  • Max. operating pressure: 6 bar
  • Media temperature: 0 to 60 °C
  • Nominal sizes : 1/4''“ (DN4) to 1 1/4''“ (DN25)
  • Connection type : Flare | NPT thread
  • Body material : PFA | PTFE
  • Conformities: FDA