1210000Z50N08

Position indicator

Item number: 88948141
Description
Type 1210 Mount for proximity switches
Fieldbus 000 Without
Accessory Z Accessory
Optical indicator N Without optical position indicator
Proximity switch size 08 For proximity switch M8 x 1

The GEMÜ 1210 is an enclosed proximity switch mount in stainless steel for two proximity switches M8 x 1 or M12 x 1 (only suitable for GEMÜ 550 and GEMÜ 650). An integral optical position indicator is standard. The basic version does not contain any proximity switches.

  • Damping surface of proximity switches protected against damage and cleaning media
  • Easily cleanable
  • High-grade surface finish