F05/F07, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Location spigot
N
Without location spigot (standard)
Coupling and wrench size
S17
Star, WAF 17 mm, Star, WAF = 17 mm
Material
A
General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Special version
X
ATEX version
Special execution
X
ATEX certification
Control pressure range
2,5-8,0
2,5-8,0 bar
GEMUE type
DU06
DR0060U
GEMUE actuator spring set
A
0, Springs on each side (DR/DL/D3/D4)
GEMUE connection
C
F05/F07 S17
GEMUE actuator execution
0
General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
GEMÜ DR is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
ATEX version available as an option
Tried and tested actuator design
Easy setting of switch points
Flexible and versatile
Stroke limiter available (optional)
Robust design
Interface in accordance with EN ISO 5211
Diverse accessories
GEMÜ DR is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
Type: DR: Double acting quarter turn actuator, DR=double acting;clockwise rotation (CW), Premium actuator, pneumatic, double acting, clockwise rotation
Actuator version: 0060U: 00060 (DR/DL/D3/D4/SC/SO/S3/S4)
Actuator flange: F05F07: F05/F07, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Location spigot: N: Without location spigot (standard)
Coupling and wrench size: S17: Star, WAF 17 mm, Star, WAF = 17 mm
Material: A: General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Special version: X: ATEX version
Special execution: X: ATEX certification
Control pressure range: 2,5-8,0: 2,5-8,0 bar
GEMUE type: DU06: DR0060U
GEMUE actuator spring set: A: 0, Springs on each side (DR/DL/D3/D4)
GEMUE connection: C: F05/F07 S17
GEMUE actuator execution: 0: General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
GEMÜ DR is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
Type: DR: Double acting quarter turn actuator, DR=double acting;clockwise rotation (CW), Premium actuator, pneumatic, double acting, clockwise rotation
Actuator version: 0060U: 00060 (DR/DL/D3/D4/SC/SO/S3/S4)
Actuator flange: F05F07: F05/F07, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Location spigot: N: Without location spigot (standard)
Coupling and wrench size: S17: Star, WAF 17 mm, Star, WAF = 17 mm
Material: A: General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Special version: X: ATEX version
Special execution: X: ATEX certification
Control pressure range: 2,5-8,0: 2,5-8,0 bar
GEMUE type: DU06: DR0060U
GEMUE actuator spring set: A: 0, Springs on each side (DR/DL/D3/D4)
GEMUE connection: C: F05/F07 S17
GEMUE actuator execution: 0: General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
Item number: 88353055 DR0060U F05/07 S17A X
GEMÜ DR ist ein pneumatischer, doppeltwirkender Schwenkantrieb. Er arbeitet nach dem Doppelkolbenprinzip und eignet sich für den Aufbau auf Absperrklappen und Kugelhähne.
Typ: doppeltwirkender Schwenkantrieb, DR=doppeltwirkend, rechtsdrehend (CW), Premium Antrieb, pneumatisch, doppeltwirkend, rechtsdrehend
Antriebsgröße: 0060U: 00060 (DR/DL/D3/D4/SC/SO/S3/S4)
Antriebsflansch: F05F07: F05/F07, Flanschtyp DIN EN ISO 5211, F05, Flanschtyp DIN EN ISO 5211, F07, Flanschtyp DIN EN ISO 5211
Zentrierung: N: ohne Zentrierung (Standard)
Nabe und Schlüsselweite: S17: Stern, SW 17 mm, Stern, SW = 17 mm
Werkstoff: A: Allg. Industrieasuführung (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), Gehäuse Alu, Eloxalschicht 25-35µm, Endkappen Alu, pulverbeschichtet, Welle C-Stahl + ENP, Schrauben A2, Allg. Industrieasuführung (Version A/DR/DL/D3/D4/SC/SO/S3/S4), Gehäuse Alu, Eloxalschicht 25-35µm, Endkappen Alu, pulverbeschichtet, Welle C-Stahl + ENP, Schrauben A2
Sonderausführung: X: ATEX-Ausführung, ATEX-Zertifizierung
Steuerdruckbereich: 2,5-8,0: 2,5-8,0 bar
GEMUE Typ: DU06: DR0060U
GEMUE Antriebsfedersatz: A: 0, Federn je Seite (DR/DL/D3/D4)
GEMUE Anschluss: C: F05/F07 S17
GEMUE Antriebsausführung: 0: Allg. Industrieasuführung (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
GEMÜ DR ist ein pneumatischer, doppeltwirkender Schwenkantrieb. Er arbeitet nach dem Doppelkolbenprinzip und eignet sich für den Aufbau auf Absperrklappen und Kugelhähne.
Typ: DR: doppeltwirkender Schwenkantrieb, DR=doppeltwirkend, rechtsdrehend (CW), Premium Antrieb, pneumatisch, doppeltwirkend, rechtsdrehend
Antriebsgröße: 0060U: 00060 (DR/DL/D3/D4/SC/SO/S3/S4)
Antriebsflansch: F05F07: F05/F07, Flanschtyp DIN EN ISO 5211, F05, Flanschtyp DIN EN ISO 5211, F07, Flanschtyp DIN EN ISO 5211
Zentrierung: N: ohne Zentrierung (Standard)
Nabe und Schlüsselweite: S17: Stern, SW 17 mm, Stern, SW = 17 mm
Werkstoff: A: Allg. Industrieasuführung (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), Gehäuse Alu, Eloxalschicht 25-35µm, Endkappen Alu, pulverbeschichtet, Welle C-Stahl + ENP, Schrauben A2, Allg. Industrieasuführung (Version A/DR/DL/D3/D4/SC/SO/S3/S4), Gehäuse Alu, Eloxalschicht 25-35µm, Endkappen Alu, pulverbeschichtet, Welle C-Stahl + ENP, Schrauben A2
Sonderausführung: X: ATEX-Ausführung, ATEX-Zertifizierung
Steuerdruckbereich: 2,5-8,0: 2,5-8,0 bar
GEMUE Typ: DU06: DR0060U
GEMUE Antriebsfedersatz: A: 0, Federn je Seite (DR/DL/D3/D4)
GEMUE Anschluss: C: F05/F07 S17
GEMUE Antriebsausführung: 0: Allg. Industrieasuführung (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
Artikelnummer: 88353055 DR0060U F05/07 S17A X
GEMÜ DR est un actionneur quart de tour pneumatique à double effet. Fonctionnant selon le principe du double piston, il convient pour un montage sur les vannes papillon et à boisseau.
Type: DR: Actionneur quart de tour, pneumatique DR=actionneur DE, à rotation horaire (CW), Premium actionneur, pneumatique, double effet, rotation à droite
La taille de l'actionneur: 0060U: 00060 (DR/DL/D3/D4/SC/SO/S3/S4)
Bride de actionneur: F05F07: F05/F07, type de bride DIN EN ISO 5211, F05, type de bride DIN EN ISO 5211, F07, Type de bride DIN EN ISO 5211
Centrage: N: sans centrage (standard)
Moyeu et ouverture de clé: S17: Étoile, SW 17 mm
Couplage et taille de la clé: S17: Étoile, SW = 17 mm
Matière: A: Version industr. générale (ASR/ASL/ADA/GSR/GSL/GDR), version A (SC/SO/DR/DL), corps en alum., revêtement anodisé 25-35μm, embouts en alum., revêt. en poudre, axe C-acier + ENP, vis A2, Version industr. générale (Version A/DR/DL/D3/D4/SC/SO/S3/S4), corps en alum., revêtement anodisé 25-35μm, embouts en alum., revêt. en poudre, axe C-acier + ENP, vis A2
Version spéciale: X: Version ATEX
Exécution spéciale: X: Certification ATEX
Plage de pression de contrôle: 2,5-8,0: 2,5-8,0 bar
GEMUE type: DU06: DR0060U
GEMUE ensemble de ressorts: A: 0, Ressorts par côté (DR/DL/D3/D4)
GEMUE connexion: C: F05/F07 S17
GEMUE exécution de l'actionn.: 0: Version industr. générale (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
GEMÜ DR est un actionneur quart de tour pneumatique à double effet. Fonctionnant selon le principe du double piston, il convient pour un montage sur les vannes papillon et à boisseau.
Type: DR: Actionneur quart de tour, pneumatique DR=actionneur DE, à rotation horaire (CW), Premium actionneur, pneumatique, double effet, rotation à droite
La taille de l'actionneur: 0060U: 00060 (DR/DL/D3/D4/SC/SO/S3/S4)
Bride de actionneur: F05F07: F05/F07, type de bride DIN EN ISO 5211, F05, type de bride DIN EN ISO 5211, F07, Type de bride DIN EN ISO 5211
Centrage: N: sans centrage (standard)
Moyeu et ouverture de clé: S17: Étoile, SW 17 mm
Couplage et taille de la clé: S17: Étoile, SW = 17 mm
Matière: A: Version industr. générale (ASR/ASL/ADA/GSR/GSL/GDR), version A (SC/SO/DR/DL), corps en alum., revêtement anodisé 25-35μm, embouts en alum., revêt. en poudre, axe C-acier + ENP, vis A2, Version industr. générale (Version A/DR/DL/D3/D4/SC/SO/S3/S4), corps en alum., revêtement anodisé 25-35μm, embouts en alum., revêt. en poudre, axe C-acier + ENP, vis A2
Version spéciale: X: Version ATEX
Exécution spéciale: X: Certification ATEX
Plage de pression de contrôle: 2,5-8,0: 2,5-8,0 bar
GEMUE type: DU06: DR0060U
GEMUE ensemble de ressorts: A: 0, Ressorts par côté (DR/DL/D3/D4)
GEMUE connexion: C: F05/F07 S17
GEMUE exécution de l'actionn.: 0: Version industr. générale (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
Numéro d'article: 88353055 DR0060U F05/07 S17A X
The tender texts have been copied to the clipboard