DR4000U F16 S46F

Actuator, pneumatic, DA

Item number: 88909701
Description
Type DR Premium actuator, pneumatic, double acting, clockwise rotation
Actuator version 4000U 04000 (DR/DL/D3/D4/SC/SO/S3/S4)
Actuator flange F16 F16, flange type DIN EN ISO 5211
Coupling and wrench size S46 Star, WAF = 46 mm
Material F Version EC (DR/DL/D3/D4/SC/SO/S3/S4), for aggressive environment, chemistry, body aluminum + EPOXY coating, end caps aluminum, powder-coated, shaft stainless steel, screws A4

GEMÜ DR is a pneumatic double acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.

  • ATEX version available as an option
  • Tried and tested actuator design
  • Easy setting of switch points
  • Flexible and versatile
  • Stroke limiter available (optional)
  • Robust design
  • Interface in accordance with EN ISO 5211
  • Diverse accessories