F05, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Coupling and wrench size
S14
Star, WAF = 14 mm
Material
A
General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
0, Springs on each side (GDR/GDL), 0 Springs on each side, DR/ADA/GDR
GEMUE connection
P
F05/07 S14
GEMÜ actuator index
01
01
GEMUE actuator execution
0
General industrial version (GSR/GSL/GDR/GDL)
GEMÜ actuator particulars
0
General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
The GEMÜ GDR pneumatic basic actuator is a double acting, clockwise rotation quarter turn actuator for Open/Close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.
Anodized aluminium housing with RAL5021 epoxy coated cover
Setting range of end positions ± 5°
Suitable for Open/Close applications in a non aggressive environment
Interface in accordance with EN ISO 5211
Interface for electrical position indicator or pilot valve according to VDI/VDE3845
The pneumatic basic actuator is a double acting, clockwise rotation quarter turn actuator for Open/Close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.
Type: GDR: Basic actuator, pneumatic, double acting, clockwise rotation, Basic actuator, pneumatic, double acting, clockwise rotation
Actuator size: 0065: 63, GSR/GSL/GDR/GDL
Actuator version: 0065: 0065 (GDR/GDL/GSR/GSL)
Actuator flange: F05: F05, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Coupling and wrench size: S14: Star, WAF = 14 mm
Material: A: General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Control pressure range: 2,5-8,0: 2,5-8,0 bar
GEMÜ actuator size: GC: 63, GSR/GSL/GDR
GEMUE type: HR06: GDR0065
GEMÜ actuator version: D: Actuator, pneumatic, double acting, clockwise rotation
GEMUE actuator spring set: A: 0, Springs on each side (GDR/GDL), 0 Springs on each side, DR/ADA/GDR
GEMUE connection: P: F05/07 S14
GEMÜ actuator index: 01: 01
GEMUE actuator execution: 0: General industrial version (GSR/GSL/GDR/GDL)
GEMÜ actuator particulars: 0: General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
The GEMÜ GDR pneumatic basic actuator is a double acting, clockwise rotation quarter turn actuator for Open/Close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.
Type: GDR: Basic actuator, pneumatic, double acting, clockwise rotation, Basic actuator, pneumatic, double acting, clockwise rotation
Actuator size: 0065: 63, GSR/GSL/GDR/GDL
Actuator version: 0065: 0065 (GDR/GDL/GSR/GSL)
Actuator flange: F05: F05, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F05, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211
Coupling and wrench size: S14: Star, WAF = 14 mm
Material: A: General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Control pressure range: 2,5-8,0: 2,5-8,0 bar
GEMÜ actuator size: GC: 63, GSR/GSL/GDR
GEMUE type: HR06: GDR0065
GEMÜ actuator version: D: Actuator, pneumatic, double acting, clockwise rotation
GEMUE actuator spring set: A: 0, Springs on each side (GDR/GDL), 0 Springs on each side, DR/ADA/GDR
GEMUE connection: P: F05/07 S14
GEMÜ actuator index: 01: 01
GEMUE actuator execution: 0: General industrial version (GSR/GSL/GDR/GDL)
GEMÜ actuator particulars: 0: General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Item number: 88678253 GDR0065 F05/07 S14A
Der pneumatische Basic Antrieb ist ein doppeltwirkender, rechtsdrehender Schwenkantrieb für Auf/Zu Anwendungen. Mit genormtem Anschluss für Vorsteuerventil, Stellungsrückmeldung, sowie Flanschanschluss nach ISO 5211, eignet er sich für den Aufbau auf Absperrklappen und Kugelhähne.
Typ: Basic Antrieb, pneumatisch, doppeltwirkend, rechtsdrehend, Basic Antrieb, pneumatisch, doppeltwirkend, rechtsdrehend
Antriebsgröße: 0065: 63, GSR/GSL/GDR, 0065 (GDR/GDL/GSR/GSL)
Antriebsflansch: F05: F05, Flanschtyp DIN EN ISO 5211, F05, Flanschtyp DIN EN ISO 5211, F05, Flanschtyp DIN EN ISO 5211, F07, Flanschtyp DIN EN ISO 5211, F07, Flanschtyp DIN EN ISO 5211, F07, Flanschtyp DIN EN ISO 5211
Nabe und Schlüsselweite: S14: Stern, SW = 14 mm
Werkstoff: A: Allg. Industrieasuführung (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), Gehäuse Alu, Eloxalschicht 25-35µm, Endkappen Alu, pulverbeschichtet, Welle C-Stahl + ENP, Schrauben A2, Allg. Industrieasuführung (GSR/GSL/GDR/GDL), Gehäuse Alu, Eloxalschicht 25-35µm, Endkappen Alu, pulverbeschichtet, Welle C-Stahl + ENP, Schrauben A2
Steuerdruckbereich: 2,5-8,0: 2,5-8,0 bar
GEMÜ Antriebsgröße: GC: 63, GSR/GSL/GDR
GEMUE Typ: HR06: GDR0065
GEMÜ Antriebsausführung: D: Antrieb, pneumatisch, doppeltwirkend, rechtsdrehend
GEMUE Antriebsfedersatz: A: 0, Federn je Seite (GDR/GDL)
GEMÜ-Antriebsfedersatz: 0: 0 Federn je Seite, DR/ADA/GDR
GEMUE Anschluss: P: F05/07 S14
GEMÜ Antriebsindex: 01: 01
GEMUE Antriebsausführung: 0: Allg. Industrieasuführung (GSR/GSL/GDR/GDL)
GEMÜ Besonderheiten Antrieb: 0: Allg. Industrieasuführung (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), Gehäuse Alu, Eloxalschicht 25-35µm, Endkappen Alu, pulverbeschichtet, Welle C-Stahl + ENP, Schrauben A2
Der pneumatische Basic Antrieb GEMÜ GDR ist ein doppeltwirkender, rechtsdrehender Schwenkantrieb für Auf/Zu Anwendungen. Mit genormtem Anschluss für Vorsteuerventil, Stellungsrückmeldung, sowie Flanschanschluss nach ISO 5211, eignet er sich für den Aufbau auf Absperrklappen und Kugelhähne.
Typ: GDR: Basic Antrieb, pneumatisch, doppeltwirkend, rechtsdrehend, Basic Antrieb, pneumatisch, doppeltwirkend, rechtsdrehend
Antriebsgröße: 0065: 63, GSR/GSL/GDR, 0065 (GDR/GDL/GSR/GSL)
Antriebsflansch: F05: F05, Flanschtyp DIN EN ISO 5211, F05, Flanschtyp DIN EN ISO 5211, F05, Flanschtyp DIN EN ISO 5211, F07, Flanschtyp DIN EN ISO 5211, F07, Flanschtyp DIN EN ISO 5211, F07, Flanschtyp DIN EN ISO 5211
Nabe und Schlüsselweite: S14: Stern, SW = 14 mm
Werkstoff: A: Allg. Industrieasuführung (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), Gehäuse Alu, Eloxalschicht 25-35µm, Endkappen Alu, pulverbeschichtet, Welle C-Stahl + ENP, Schrauben A2, Allg. Industrieasuführung (GSR/GSL/GDR/GDL), Gehäuse Alu, Eloxalschicht 25-35µm, Endkappen Alu, pulverbeschichtet, Welle C-Stahl + ENP, Schrauben A2
Steuerdruckbereich: 2,5-8,0: 2,5-8,0 bar
GEMÜ Antriebsgröße: GC: 63, GSR/GSL/GDR
GEMUE Typ: HR06: GDR0065
GEMÜ Antriebsausführung: D: Antrieb, pneumatisch, doppeltwirkend, rechtsdrehend
GEMUE Antriebsfedersatz: A: 0, Federn je Seite (GDR/GDL)
GEMÜ-Antriebsfedersatz: 0: 0 Federn je Seite, DR/ADA/GDR
GEMUE Anschluss: P: F05/07 S14
GEMÜ Antriebsindex: 01: 01
GEMUE Antriebsausführung: 0: Allg. Industrieasuführung (GSR/GSL/GDR/GDL)
GEMÜ Besonderheiten Antrieb: 0: Allg. Industrieasuführung (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), Gehäuse Alu, Eloxalschicht 25-35µm, Endkappen Alu, pulverbeschichtet, Welle C-Stahl + ENP, Schrauben A2
Artikelnummer: 88678253 GDR0065 F05/07 S14A
L'actionneur de base pneumatique est un actionneur quart de tour à double effet, rotation à droite pour applications Tout ou Rien. Avec un raccordement normalisé pour une électrovanne pilote, une recopie de position et un raccord à bride suivant ISO 5211, il est adapté au montage sur les vannes papillon et les vannes à boisseau sphérique.
Type: GDR: Basic actionneur, pneumatique, double effet, rotation à droite, Basic actionneur, pneumatique, double effet, rotation à droite
La taille de l'actionneur: 0065: 63, GSR/GSL/GDR/GDL, 0065 (GDR/GDL/GSR/GSL)
Bride de actionneur: F05: F05, Type de bride DIN EN ISO 5211, F05, Type de bride DIN EN ISO 5211, F05, type de bride DIN EN ISO 5211, F07, Type de bride DIN EN ISO 5211, F07, Type de bride DIN EN ISO 5211, F07, Type de bride DIN EN ISO 5211
Couplage et taille de la clé: S14: Étoile, SW = 14 mm
Matière: A: Version industr. générale (GSR/GSL/GDR/GDL), corps en alum., revêtement anodisé 25-35μm, embouts en alum., revêt. en poudre, axe C-acier + ENP, vis A2, Version industr. générale (GSR/GSL/GDR/GDL), corps en alum., revêtement anodisé 25-35μm, embouts en alum., revêt. en poudre, axe C-acier + ENP, vis A2
Plage de pression de contrôle: 2,5-8,0: 2,5-8,0 bar
GEMÜ la taille de l'actionneur: GC: 63, GSR/GSL/GDR
GEMUE type: HR06: GDR0065
GEMÜ Version d'actionneur: D: Actionneur, pneumatique, double effet, rotation à droite
GEMUE ensemble de ressorts: A: 0, Ressorts par côté (GDR/GDL), 0 Ressorts par côté, DR/ADA/GDR
GEMUE connexion: P: F05/07 S14
GEMÜ index d'actionneur: 01: 01
GEMUE exécution de l'actionn.: 0: Version industr. générale (GSR/GSL/GDR/GDL)
GEMÜ particularités actionneur: 0: Version industr. générale (ASR/ASL/ADA/GSR/GSL/GDR), version A (SC/SO/DR/DL), corps en alum., revêtement anodisé 25-35μm, embouts en alum., revêt. en poudre, axe C-acier + ENP, vis A2
L'actionneur de base pneumatique GEMÜ GDR est un actionneur quart de tour à double effet, rotation à droite pour applications Tout ou Rien. Avec un raccordement normalisé pour une électrovanne pilote, une recopie de position et un raccord à bride suivant ISO 5211, il est adapté au montage sur les vannes papillon et les vannes à boisseau sphérique.
Type: GDR: Basic actionneur, pneumatique, double effet, rotation à droite, Basic actionneur, pneumatique, double effet, rotation à droite
La taille de l'actionneur: 0065: 63, GSR/GSL/GDR/GDL, 0065 (GDR/GDL/GSR/GSL)
Bride de actionneur: F05: F05, Type de bride DIN EN ISO 5211, F05, Type de bride DIN EN ISO 5211, F05, type de bride DIN EN ISO 5211, F07, Type de bride DIN EN ISO 5211, F07, Type de bride DIN EN ISO 5211, F07, Type de bride DIN EN ISO 5211
Couplage et taille de la clé: S14: Étoile, SW = 14 mm
Matière: A: Version industr. générale (GSR/GSL/GDR/GDL), corps en alum., revêtement anodisé 25-35μm, embouts en alum., revêt. en poudre, axe C-acier + ENP, vis A2, Version industr. générale (GSR/GSL/GDR/GDL), corps en alum., revêtement anodisé 25-35μm, embouts en alum., revêt. en poudre, axe C-acier + ENP, vis A2
Plage de pression de contrôle: 2,5-8,0: 2,5-8,0 bar
GEMÜ la taille de l'actionneur: GC: 63, GSR/GSL/GDR
GEMUE type: HR06: GDR0065
GEMÜ Version d'actionneur: D: Actionneur, pneumatique, double effet, rotation à droite
GEMUE ensemble de ressorts: A: 0, Ressorts par côté (GDR/GDL), 0 Ressorts par côté, DR/ADA/GDR
GEMUE connexion: P: F05/07 S14
GEMÜ index d'actionneur: 01: 01
GEMUE exécution de l'actionn.: 0: Version industr. générale (GSR/GSL/GDR/GDL)
GEMÜ particularités actionneur: 0: Version industr. générale (ASR/ASL/ADA/GSR/GSL/GDR), version A (SC/SO/DR/DL), corps en alum., revêtement anodisé 25-35μm, embouts en alum., revêt. en poudre, axe C-acier + ENP, vis A2
Numéro d'article: 88678253 GDR0065 F05/07 S14A
The tender texts have been copied to the clipboard