411 20D6037140 1508

Butterfly valve, manual

Item number: 88822578
Description
Type 411 Butterfly valve, manually operated
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C
Body material 37 1.4408, investment casting
Shut-off seal material 14 EPDM
Control function 0 Manually operated
Execution type 1508 Ra <= 0.6 µm electropolished internal/external, surface finish data refers to media wetted surfaces
Surface 1508 Ra <= 0.6 µm internal, electropolished, Ra <= 0.6 µm external, electropolished, surface finish data refers to media wetted surfaces

The GEMÜ 411 soft seated butterfly valve made from stainless steel or brass has an ergonomically designed, corrosion-resistant plastic hand lever. It is protected against accidental operation by the integrated locking device. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can be further finished.

  • Suitable for vacuum applications and low temperatures
  • High-quality butterfly valve made from stainless steel or brass
  • Available in small nominal sizes
  • Compact and robust body
  • Ergonomically designed hand lever with integrated locking device