F6010D86C3533D1 LN31502HH

Filling valve, motorized

Item number: 88846974
Description
Type F60 Stainless steel PD valve, motorized
DN 10 DN 10
Body configuration D Cut model
Connection type, spigot 1 86 Clamp DIN 32676 series A
Valve body material C3 1.4435, investment casting
Seal material 5 PTFE
Adaption valve body 3 Adaption for PD size 3
Electric actuator size 3 F60 with external dia. 32.0 mm
Voltage / Frequency D1 48 V DC
Control module LN OPEN/CLOSE and positioner, in combination with GEMÜ 1282 controller
Cable length 3 3.0 m
Execution type 1502 Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Seat diameter H 20 mm
Regulating cone H equal-percentage Kv value: 4.7 m³/h

The GEMÜ F60 motorized 2/2-way filling valve is designed for extremely precise and fast filling processes in aseptic and hygienic applications. GEMÜ F60 enables activation in real time, ultra-quick load cycles and high flow rates of up to 18.500 l/h. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel.

  • Hermetic separation between medium and actuator due to PD sealing technology
  • Long service life with over 10 million cycle duties
  • Flexible and fast program changes thanks to freely programmable filling curves
  • Fast filling cycles (less than 400 ms) possible
  • Designed according to Hygienic Design guidelines and EHEDG certified
  • FDA compliant as standard and suitable for contact with food according to Regulation (EC) No. 1935/2004
  • Very fast and easy maintenance thanks to quick locking system and innovative cartridge spare parts system