The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Hermetic separation between medium and actuator
CIP/SIP capable
Wide range of adaptation options for add-on components and accessories
Compact design (ideal when space is at a premium)
Wide range of adaptation options for add-on components and accessories
The 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 625: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 60: Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 19: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Operator size 1/N
Execution type: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Surface: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size: 10: Diaphragm size 10
The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 625: Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 60: Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 19: EPDM
Control function: 1: Normally closed (NC)
Actuator version: 1/N: Operator size 1/N
Execution type: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Surface: 1537: Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size: 10: Diaphragm size 10
Item number: 88634833 625 15D60401911/N 1537
Das 2/2-Wege-Membranventil verfügt über einen wartungsarmen Kunststoff-Kolbenantrieb und wird pneumatisch betätigt. Das Ventil besitzt ein Zwischenstück aus Metall. Eine optische Stellungsanzeige ist serienmäßig integriert. Es stehen die Steuerfunktionen „Federkraft geschlossen (NC)“, „Federkraft geöffnet (NO)“ und „beidseitig angesteuert (DA)“ zur Verfügung.
Typ: Membranventil, pneumatisch gesteuert, Kunststoff-Kolbenantrieb, Edelstahl-Zwischenstück, optische Stellungsanzeige
DN: 15: DN 15
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 60: Stutzen ISO 1127 / EN 10357 Serie C / DIN 11866 Reihe B
Werkstoff Ventilkörper: 40: 1.4435 (F316L), Schmiedekörper
Membranwerkstoff: 19: EPDM
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 1/N: Antriebsgröße 1/N
Ausführungsart: 1537: Ra ≤ 0,4 µm (15 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE4, innen/außen elektropoliert
Oberfläche: 1537: Ra ≤ 0,4 µm (15 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE4, innen/außen elektropoliert
Membrangröße: 10: Membrangröße 10
Das 2/2-Wege-Membranventil GEMÜ 625 verfügt über einen wartungsarmen Kunststoff-Kolbenantrieb und wird pneumatisch betätigt. Das Ventil besitzt ein Zwischenstück aus Metall. Eine optische Stellungsanzeige ist serienmäßig integriert. Es stehen die Steuerfunktionen „Federkraft geschlossen (NC)“, „Federkraft geöffnet (NO)“ und „beidseitig angesteuert (DA)“ zur Verfügung.
Typ: 625: Membranventil, pneumatisch gesteuert, Kunststoff-Kolbenantrieb, Edelstahl-Zwischenstück, optische Stellungsanzeige
DN: 15: DN 15
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 60: Stutzen ISO 1127 / EN 10357 Serie C / DIN 11866 Reihe B
Werkstoff Ventilkörper: 40: 1.4435 (F316L), Schmiedekörper
Membranwerkstoff: 19: EPDM
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 1/N: Antriebsgröße 1/N
Ausführungsart: 1537: Ra ≤ 0,4 µm (15 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE4, innen/außen elektropoliert
Oberfläche: 1537: Ra ≤ 0,4 µm (15 µin.) für medienberührte Oberflächen, gemäß DIN 11866 HE4, innen/außen elektropoliert
Membrangröße: 10: Membrangröße 10
Artikelnummer: 88634833 625 15D60401911/N 1537
La vanne à membrane 2/2 voies GEMÜ 625 dispose d'un actionneur pneumatique à piston en plastique nécessitant peu d'entretien. La vanne possède une rehausse en métal. Un indicateur optique de position est intégré de série. Cette vanne existe en fonctions de commande "Normalement fermée (NF)", "Normalement ouverte (NO)" et "Double effet (DE)".
Type: 625: Vanne à membrane, commande pneumatique, actionneur en plastique à piston, rehausse en inox, indicateur optique de position
DN: 15: DN 15
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 60: Embout ISO 1127 / EN 10357 série C / DIN 11866 série B
Matériau du corps de vanne: 40: 1.4435 (F316L), Inox forgé
Matériau de la membrane: 19: EPDM
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 1/N: Taille d'actionneur 1/N
Type d'exécution: 1537: Ra ≤ 0,4 µm (15 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 HE4, électropoli intérieur et extérieur
Surface: 1537: Ra ≤ 0,4 µm (15 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 HE4, électropoli intérieur et extérieur
Taille de membrane: 10: Taille de membrane 10
La vanne à membrane 2/2 voies GEMÜ 625 dispose d'un actionneur pneumatique à piston en plastique nécessitant peu d'entretien. La vanne possède une rehausse en métal. Un indicateur optique de position est intégré de série. Cette vanne existe en fonctions de commande "Normalement fermée (NF)", "Normalement ouverte (NO)" et "Double effet (DE)".
Type: 625: Vanne à membrane, commande pneumatique, actionneur en plastique à piston, rehausse en inox, indicateur optique de position
DN: 15: DN 15
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 60: Embout ISO 1127 / EN 10357 série C / DIN 11866 série B
Matériau du corps de vanne: 40: 1.4435 (F316L), Inox forgé
Matériau de la membrane: 19: EPDM
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 1/N: Taille d'actionneur 1/N
Type d'exécution: 1537: Ra ≤ 0,4 µm (15 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 HE4, électropoli intérieur et extérieur
Surface: 1537: Ra ≤ 0,4 µm (15 µin.) pour surfaces en contact avec le fluide, selon DIN 11866 HE4, électropoli intérieur et extérieur
Taille de membrane: 10: Taille de membrane 10
Numéro d'article: 88634833 625 15D60401911/N 1537
The tender texts have been copied to the clipboard