Diaphragm valve, manually operated, plastic handwheel, seal adjuster
Connection size
8
1/2", international code: 8
Body configuration
D
2/2-way body
Connection type
77
Flare connection with PFA union nut
Valve body material
30
PFA, perfluoroalkoxy
Diaphragm material
54
PTFE/EPDM one-piece
Control function
0
manually operated
Operator version
2
Operator size 2
High Purity version
HPW
High Purity white
Diaphragm size
12
Diaphragm size 12
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.
The GEMÜ C67 HPW CleanStar ultra pure 2/2-way diaphragm valve is manually operated. All media wetted parts are made of PFA or PTFE. A seal adjuster (not with actuator size 4) and optical position indicator are integrated as standard. This High Purity version of the CleanStar series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.
High purity due to cleanroom manufacturing
High Flow version selectable
High flow rate with low-stress media channelling
Minimal deadleg
Optional flow direction
Also available as T valve
The valve is available with an ECTFE union nut as an option.
Reduced costs thanks to long service life
The GEMÜ C67 HPW CleanStar ultra pure 2/2-way diaphragm valve is manually operated. All media wetted parts are made of PFA or PTFE. A seal adjuster (not with actuator size 4) and optical position indicator are integrated as standard. This High Purity version of the CleanStar series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.
Type: C67: Diaphragm valve, manually operated, plastic handwheel, seal adjuster
Connection size: 8: 1/2", international code: 8
Body configuration: D: 2/2-way body
Connection type: 77: Flare connection with PFA union nut
Valve body material: 30: PFA, perfluoroalkoxy
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Operator version: 2: Operator size 2
High Purity version: HPW: High Purity white
Diaphragm size: 12: Diaphragm size 12
The GEMÜ C67 HPW CleanStar ultra pure 2/2-way diaphragm valve is manually operated. All media wetted parts are made of PFA or PTFE. A seal adjuster (not with actuator size 4) and optical position indicator are integrated as standard. This High Purity version of the CleanStar series complies with the strictest purity standards and boasts high chemical resistance. It can also be used with high media temperatures. As such, it is often used at the supply and distribution level in semiconductor factories.
Type: C67: Diaphragm valve, manually operated, plastic handwheel, seal adjuster
Connection size: 8: 1/2", international code: 8
Body configuration: D: 2/2-way body
Connection type: 77: Flare connection with PFA union nut
Valve body material: 30: PFA, perfluoroalkoxy
Diaphragm material: 54: PTFE/EPDM one-piece
Control function: 0: manually operated
Operator version: 2: Operator size 2
High Purity version: HPW: High Purity white
Diaphragm size: 12: Diaphragm size 12
Item number: 88674767 C67 8D7730540 2 HPW
Das hochreine 2/2-Wege-Membranventil wird manuell betätigt. Alle medienberührte Teile sind aus PFA oder PTFE. Ein Schließbegrenzung (ausgenommen AG4) und optische Stellungsanzeige sind serienmäßig integriert. Diese High Purity Ausführung der CleanStar Baureihe erfüllt höchste Reinheitsstandards und weist eine hohe, chemische Beständigkeit auf. Zudem ist sie auch bei hohen Medientemperaturen einsetzbar. Daher kommt sie sehr häufig in der Versorgungs- und Verteilungsebene von Halbleiterfabriken zum Einsatz.
Typ: Membranventil, manuell betätigt, Kunststoff-Handrad, Schließbegrenzung
Anschlussgröße: 8: 1/2", Code International: 8
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 77: Flareanschluss mit Überwurfmutter PFA
Werkstoff Ventilkörper: 30: PFA, Perfluoralkoxy
Membranwerkstoff: 54: PTFE/EPDM einteilig
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 2: Antriebsgröße 2
Ausführung High Purity: HPW: High Purity weiß
Membrangröße: 12: Membrangröße 12
Das hochreine 2/2-Wege-Membranventil GEMÜ C67 CleanStar wird manuell betätigt. Alle medienberührte Teile sind aus PFA oder PTFE. Ein Schließbegrenzung (ausgenommen AG4) und optische Stellungsanzeige sind serienmäßig integriert. Diese High Purity Ausführung der CleanStar Baureihe erfüllt höchste Reinheitsstandards und weist eine hohe, chemische Beständigkeit auf. Zudem ist sie auch bei hohen Medientemperaturen einsetzbar. Daher kommt sie sehr häufig in der Versorgungs- und Verteilungsebene von Halbleiterfabriken zum Einsatz.
Typ: C67: Membranventil, manuell betätigt, Kunststoff-Handrad, Schließbegrenzung
Anschlussgröße: 8: 1/2", Code International: 8
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 77: Flareanschluss mit Überwurfmutter PFA
Werkstoff Ventilkörper: 30: PFA, Perfluoralkoxy
Membranwerkstoff: 54: PTFE/EPDM einteilig
Steuerfunktion: 0: manuell betätigt
Antriebsausführung: 2: Antriebsgröße 2
Ausführung High Purity: HPW: High Purity weiß
Membrangröße: 12: Membrangröße 12
Artikelnummer: 88674767 C67 8D7730540 2 HPW
La vanne à membrane 2/2 voies ultra-pure est à commande manuelle. Toutes les pièces en contact avec le fluide sont en PFA ou en PTFE. Un limiteur de serrage (sauf AG4) et un indicateur optique de position sont intégrés de série. Cette version High Purity de la gamme de produits CleanStar répond aux normes de pureté les plus élevées et présente une grande résistance chimique. De plus, elle est utilisable à des températures de fluide élevées. Par conséquent, elle est très souvent utilisée au niveau de l'alimentation et de la distribution des usines de semi-conducteurs.
Type: C67: Vanne à membrane, commande manuelle, volant en plastique, limiteur de serrage
AG: 8: 1/2" code international: 8
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 77: Raccordement flare avec écrou PFA
Matériau du corps de vanne: 30: PFA, alcane akoxyperfluoré
Matériau de la membrane: 54: PTFE/EPDM une pièce
Fonction de commande: 0: Commande manuelle
Type d'actionneur: 2: Taille d'actionneur 2
Version High Purity: HPW: High Purity blanc
Taille de membrane: 12: Taille de membrane 12
La vanne à membrane 2/2 voies ultra-pure GEMÜ C67 CleanStar est à commande manuelle. Toutes les pièces en contact avec le fluide sont en PFA ou en PTFE. Un limiteur de serrage (sauf AG4) et un indicateur optique de position sont intégrés de série. Cette version High Purity de la gamme de produits CleanStar répond aux normes de pureté les plus élevées et présente une grande résistance chimique. De plus, elle est utilisable à des températures de fluide élevées. Par conséquent, elle est très souvent utilisée au niveau de l'alimentation et de la distribution des usines de semi-conducteurs.
Type: C67: Vanne à membrane, commande manuelle, volant en plastique, limiteur de serrage
AG: 8: 1/2" code international: 8
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 77: Raccordement flare avec écrou PFA
Matériau du corps de vanne: 30: PFA, alcane akoxyperfluoré
Matériau de la membrane: 54: PTFE/EPDM une pièce
Fonction de commande: 0: Commande manuelle
Type d'actionneur: 2: Taille d'actionneur 2
Version High Purity: HPW: High Purity blanc
Taille de membrane: 12: Taille de membrane 12
Numéro d'article: 88674767 C67 8D7730540 2 HPW
The tender texts have been copied to the clipboard