The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Good level of accuracy, simple operation
Clear and large size printed scale
ATEX version available as an option
Over 500 standard scales and 13,000 special scales are available with further scales on request
Corrosion-resistant plastic parts
The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 805: Variable area flowmeter, PP float, (series 800)
RoHS conformance: R: Conformance to RoHS
DN: 50: DN 50
Body configuration: D: Straight through tube
Connection type: 33: Union end with inch insert - BS (socket)
Metering tube material: 22: PSU
O-ring material: 4: FPM
Union material: 1: Insert PVC-U, union nut PP grey
Metering tube size: 73: Conus 73
Measuring range: 6400: Maximum measuring range of flowmeter
Medium: Wasser: Water
Temperature: 20°C: Medium temperature
Scale minimum: 0,6: Lower measuring range limit of scale
Scale maximum: 6,4: Upper measng range limit of scale
Unit: m³/h: Cubic metres per hour
The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 805: Variable area flowmeter, PP float, (series 800)
RoHS conformance: R: Conformance to RoHS
DN: 50: DN 50
Body configuration: D: Straight through tube
Connection type: 33: Union end with inch insert - BS (socket)
Metering tube material: 22: PSU
O-ring material: 4: FPM
Union material: 1: Insert PVC-U, union nut PP grey
Metering tube size: 73: Conus 73
Measuring range: 6400: Maximum measuring range of flowmeter
Medium: Wasser: Water
Temperature: 20°C: Medium temperature
Scale minimum: 0,6: Lower measuring range limit of scale
Scale maximum: 6,4: Upper measng range limit of scale
Unit: m³/h: Cubic metres per hour
Item number: 88293706 805R50D3322 4 173 6400
Der Durchflussmesser GEMÜ 800 arbeitet nach dem Schwebekörperprinzip und verfügt über ein transparentes Messrohr. Die auf das Messrohr aufgedruckte Messskala ist jeweils auf das entsprechende Durchflussmedium abgestimmt. Angespritzte Schwalbenschwanzleisten dienen zur Aufnahme von Sollwert-Zeigern, Grenzwert- und Signaleinrichtungen.
Typ: Schwebekörper-Durchflussmesser, Schwebekörper PP, (Baureihe 800)
Konformität RoHS: R: konform nach RoHS
DN: 50: DN 50
Gehäuseform: D: Durchgangsrohr
Anschlussart: 33: Armaturenverschraubung mit Einlegeteil Zoll - BS (Muffe)
Messrohrwerkstoff: 22: PSU
O-Ring Werkstoff: 4: FPM
Anschlusswerkstoff: 1: Einlegeteil PVC-U, Überwurfmutter PP grau
Messrohrgröße: 73: Konus 73
Messbereich: 6400: maximaler Messbereich des Durchflussmessers
Medium: Wasser: Wasser
Temperatur: 20°C: Mediumstemperatur
Skala minimal: 0,6: untere Messbereichsgrenze der Skala
Skala maximal: 6,4: obere Messbereichsgrenze der Skala
Einheit: m³/h: Kubikmeter pro Stunde
Der Durchflussmesser GEMÜ 800 arbeitet nach dem Schwebekörperprinzip und verfügt über ein transparentes Messrohr. Die auf das Messrohr aufgedruckte Messskala ist jeweils auf das entsprechende Durchflussmedium abgestimmt. Angespritzte Schwalbenschwanzleisten dienen zur Aufnahme von Sollwert-Zeigern, Grenzwert- und Signaleinrichtungen.
Typ: 805: Schwebekörper-Durchflussmesser, Schwebekörper PP, (Baureihe 800)
Konformität RoHS: R: konform nach RoHS
DN: 50: DN 50
Gehäuseform: D: Durchgangsrohr
Anschlussart: 33: Armaturenverschraubung mit Einlegeteil Zoll - BS (Muffe)
Messrohrwerkstoff: 22: PSU
O-Ring Werkstoff: 4: FPM
Anschlusswerkstoff: 1: Einlegeteil PVC-U, Überwurfmutter PP grau
Messrohrgröße: 73: Konus 73
Messbereich: 6400: maximaler Messbereich des Durchflussmessers
Medium: Wasser: Wasser
Temperatur: 20°C: Mediumstemperatur
Skala minimal: 0,6: untere Messbereichsgrenze der Skala
Skala maximal: 6,4: obere Messbereichsgrenze der Skala
Einheit: m³/h: Kubikmeter pro Stunde
Artikelnummer: 88293706 805R50D3322 4 173 6400
Le débitmètre GEMÜ 800 fonctionne selon le principe à ludion et dispose d'un tube de mesure transparent. L'échelle de mesure imprimée sur le tube de mesure est adaptée au liquide de débit. Les queues d'aronde moulées sur le tube facilitent la fixation d'accessoires tels que : index de lecture, détecteurs de position mini et maxi, capteur de mesure en continue.
Type: 805: Débitmètre à ludion, ludion PP
Conformité RoHS: R: Conforme RoHS
DN: 50: DN 50
Forme du corps: D: Tube principal
Type de raccordement: 33: Raccords union à coller / souder en emboîture - en pouces
Matériau du tube: 22: PSU
Matériau du joint torique: 4: FPM
Matériau du raccordement: 1: Collet PVC-U, écrou PP
Taille du tube: 73: Cône 73
Plage de mesure: 6400: Échelle de mesure maximale du débitmètre
Fluide: Wasser: Eau
Température: 20°C: température du milieu
Minimum d'échelle: 0,6: Plage de mes.inf.lim.d'échelle
Maximum d'échelle: 6,4: Plage de mes.sup.lim.d'échelle
Unité: m³/h: m³/h
Le débitmètre GEMÜ 800 fonctionne selon le principe à ludion et dispose d'un tube de mesure transparent. L'échelle de mesure imprimée sur le tube de mesure est adaptée au liquide de débit. Les queues d'aronde moulées sur le tube facilitent la fixation d'accessoires tels que : index de lecture, détecteurs de position mini et maxi, capteur de mesure en continue.
Type: 805: Débitmètre à ludion, ludion PP
Conformité RoHS: R: Conforme RoHS
DN: 50: DN 50
Forme du corps: D: Tube principal
Type de raccordement: 33: Raccords union à coller / souder en emboîture - en pouces
Matériau du tube: 22: PSU
Matériau du joint torique: 4: FPM
Matériau du raccordement: 1: Collet PVC-U, écrou PP
Taille du tube: 73: Cône 73
Plage de mesure: 6400: Échelle de mesure maximale du débitmètre
Fluide: Wasser: Eau
Température: 20°C: température du milieu
Minimum d'échelle: 0,6: Plage de mes.inf.lim.d'échelle
Maximum d'échelle: 6,4: Plage de mes.sup.lim.d'échelle
Unité: m³/h: m³/h
Numéro d'article: 88293706 805R50D3322 4 173 6400
The tender texts have been copied to the clipboard