The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Good level of accuracy, simple operation
Clear and large size printed scale
ATEX version available as an option
Over 500 standard scales and 13,000 special scales are available with further scales on request
Corrosion-resistant plastic parts
The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 857: Variable area flowmeter, 1.4571 (316Ti) stainless steel float, (series 850)
RoHS conformance: R: Conformance to RoHS
DN: 15: DN 15
Body configuration: D: Straight through tube
Connection type: 7: Union end with DIN insert (socket)
Metering tube material: 21: PA, transparent
O-ring material: 14: EPDM
Union material: 5: Insert PP, union nut PP beige
Metering tube size: 24: Conus 24
Measuring range: 85: Maximum measuring range of flowmeter
Medium: NaOH: Sodium hydroxide
Temperature: 20°C: Medium temperature
Concentration: 50%: Medium see feature "Medium"
Scale minimum: 5: Lower measuring range limit of scale
Scale maximum: 85: Upper measng range limit of scale
Unit: l/h: Litres per hour
The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.
Type: 857: Variable area flowmeter, 1.4571 (316Ti) stainless steel float, (series 850)
RoHS conformance: R: Conformance to RoHS
DN: 15: DN 15
Body configuration: D: Straight through tube
Connection type: 7: Union end with DIN insert (socket)
Metering tube material: 21: PA, transparent
O-ring material: 14: EPDM
Union material: 5: Insert PP, union nut PP beige
Metering tube size: 24: Conus 24
Measuring range: 85: Maximum measuring range of flowmeter
Medium: NaOH: Sodium hydroxide
Temperature: 20°C: Medium temperature
Concentration: 50%: Medium see feature "Medium"
Scale minimum: 5: Lower measuring range limit of scale
Scale maximum: 85: Upper measng range limit of scale
Unit: l/h: Litres per hour
Item number: 88096219 857R15D 72114 524 85
Der Durchflussmesser GEMÜ 850 arbeitet nach dem Schwebekörperprinzip und verfügt über ein transparentes Messrohr. Die auf das Messrohr aufgedruckte Messskala ist jeweils auf das entsprechende Durchflussmedium abgestimmt. Angespritzte Schwalbenschwanzleisten dienen zur Aufnahme von Sollwert-Zeigern, Grenzwert- und Signaleinrichtungen.
Typ: Schwebekörper-Durchflussmesser, Schwebekörper 1.4571 (316Ti), (Baureihe 850)
Konformität RoHS: R: konform nach RoHS
DN: 15: DN 15
Gehäuseform: D: Durchgangsrohr
Anschlussart: 7: Armaturenverschraubung mit Einlegeteil DIN (Muffe)
Messrohrwerkstoff: 21: PA, glasklar
O-Ring Werkstoff: 14: EPDM
Anschlusswerkstoff: 5: Einlegeteil PP, Überwurfmutter PP beige
Messrohrgröße: 24: Konus 24
Messbereich: 85: maximaler Messbereich des Durchflussmessers
Medium: NaOH: Natronlauge
Temperatur: 20°C: Mediumstemperatur
Konzentration: 50%: Medium siehe Sachmerkmal "Medium"
Skala minimal: 5: untere Messbereichsgrenze der Skala
Skala maximal: 85: obere Messbereichsgrenze der Skala
Einheit: l/h: Liter pro Stunde
Der Durchflussmesser GEMÜ 850 arbeitet nach dem Schwebekörperprinzip und verfügt über ein transparentes Messrohr. Die auf das Messrohr aufgedruckte Messskala ist jeweils auf das entsprechende Durchflussmedium abgestimmt. Angespritzte Schwalbenschwanzleisten dienen zur Aufnahme von Sollwert-Zeigern, Grenzwert- und Signaleinrichtungen.
Typ: 857: Schwebekörper-Durchflussmesser, Schwebekörper 1.4571 (316Ti), (Baureihe 850)
Konformität RoHS: R: konform nach RoHS
DN: 15: DN 15
Gehäuseform: D: Durchgangsrohr
Anschlussart: 7: Armaturenverschraubung mit Einlegeteil DIN (Muffe)
Messrohrwerkstoff: 21: PA, glasklar
O-Ring Werkstoff: 14: EPDM
Anschlusswerkstoff: 5: Einlegeteil PP, Überwurfmutter PP beige
Messrohrgröße: 24: Konus 24
Messbereich: 85: maximaler Messbereich des Durchflussmessers
Medium: NaOH: Natronlauge
Temperatur: 20°C: Mediumstemperatur
Konzentration: 50%: Medium siehe Sachmerkmal "Medium"
Skala minimal: 5: untere Messbereichsgrenze der Skala
Skala maximal: 85: obere Messbereichsgrenze der Skala
Einheit: l/h: Liter pro Stunde
Artikelnummer: 88096219 857R15D 72114 524 85
Le débitmètre GEMÜ 850 fonctionne selon le principe du corps en suspension et dispose d'un tube de mesure transparent. L'échelle de mesure imprimée sur le tube de mesure est adaptée au liquide de débit. Les queues d’aronde moulées sur le tube facilitent la fixation d’accessoires tels que: index de lecture, détecteurs de position mini et maxi, capteur de mesure en continue.
Type: 857: Débitmètre à ludion, ludion 1.4571 (316Ti)
Conformité RoHS: R: Conforme RoHS
DN: 15: DN 15
Forme du corps: D: Tube principal
Raccordement du tube: 7: Raccords union à coller/ souder en emboîture DIN
Matériau du tube: 21: PA, transparent
Matériau du joint torique: 14: EPDM
Matériau du raccordement: 5: Collet PP, écrou PP
Taille du tube: 24: Cône 24
Plage de mesure: 85: Échelle de mesure maximale du débitmètre
Fluide: NaOH: Hydroxyde de sodium
Température: 20°C: température du milieu
Concentration: 50%: Média en caractéristique "Média"
Minimum d'échelle: 5: Plage de mes.inf.lim.d'échelle
Maximum d'échelle: 85: Plage de mes.sup.lim.d'échelle
Unité: l/h: l/h
Le débitmètre GEMÜ 850 fonctionne selon le principe du corps en suspension et dispose d'un tube de mesure transparent. L'échelle de mesure imprimée sur le tube de mesure est adaptée au liquide de débit. Les queues d’aronde moulées sur le tube facilitent la fixation d’accessoires tels que: index de lecture, détecteurs de position mini et maxi, capteur de mesure en continue.
Type: 857: Débitmètre à ludion, ludion 1.4571 (316Ti)
Conformité RoHS: R: Conforme RoHS
DN: 15: DN 15
Forme du corps: D: Tube principal
Raccordement du tube: 7: Raccords union à coller/ souder en emboîture DIN
Matériau du tube: 21: PA, transparent
Matériau du joint torique: 14: EPDM
Matériau du raccordement: 5: Collet PP, écrou PP
Taille du tube: 24: Cône 24
Plage de mesure: 85: Échelle de mesure maximale du débitmètre
Fluide: NaOH: Hydroxyde de sodium
Température: 20°C: température du milieu
Concentration: 50%: Média en caractéristique "Média"
Minimum d'échelle: 5: Plage de mes.inf.lim.d'échelle
Maximum d'échelle: 85: Plage de mes.sup.lim.d'échelle
Unité: l/h: l/h
Numéro d'article: 88096219 857R15D 72114 524 85
The tender texts have been copied to the clipboard