The GEMÜ 554 2/2-way angle seat globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing or a compact seal cartridge, depending on the size and version. A wiper ring or the wiper contour of the seal cartridge additionally protects the valve spindle against contamination and damage. This provides low-maintenance and reliable spindle sealing even after a long service life.
Available as shut-off or control valve
Low actuator weight due to plastic body
Faster actuator replacement and free actuator positioning due to fixing via union nut
Standard actuator can be replaced with 550 or 514 on request
Suitable for vacuum up to 20 mbar (a)
Particularly compact design, actuator size B
The GEMÜ 554 2/2-way angle seat globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing or a compact seal cartridge, depending on the size and version. A wiper ring or the wiper contour of the seal cartridge additionally protects the valve spindle against contamination and damage. This provides low-maintenance and reliable spindle sealing even after a long service life.
Type: 554: Angle seat globe valve, pneumatically operated, plastic piston actuator
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 2: Operator size 2
Regulating cone: RS017: 60 m³/h - mod.EQ
The GEMÜ 554 2/2-way angle seat globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing or a compact seal cartridge, depending on the size and version. A wiper ring or the wiper contour of the seal cartridge additionally protects the valve spindle against contamination and damage. This provides low-maintenance and reliable spindle sealing even after a long service life.
Type: 554: Angle seat globe valve, pneumatically operated, plastic piston actuator
DN: 50: DN 50
Body configuration: D: 2/2-way body
Connection type: 17: Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material: 37: 1.4408, investment casting
Seat seal: 5: PTFE
Control function: 1: Normally closed (NC)
Actuator version: 2: Operator size 2
Regulating cone: RS017: 60 m³/h - mod.EQ
Item number: 88365478 554 50D1737 51 2RS017
Das 2/2-Wege-Schrägsitzventil GEMÜ 554 verfügt über einen Kunststoffkolbenantrieb und wird pneumatisch betätigt. Die Abdichtung der Ventilspindel erfolgt je nach Größe und Ausführung über eine sich selbstnachstellende Stopfbuchspackung oder über eine kompakte Dichtpatrone. Ein Abstreifring oder die Abstreifkontur der Dichtpatrone schützt zusätzlich die Ventilspindel vor Verschmutzung und Beschädigung. Dadurch ist auch nach langer Betriebszeit eine wartungsarme und zuverlässige Spindelabdichtung gegeben.
Typ: Schrägsitzventil, pneumatisch betätigt, Kunststoff-Kolbenantrieb
DN: 50: DN 50
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 17: Stutzen EN 10357 Serie A / DIN 11866 Reihe A ehemals DIN 11850 Reihe 2
Werkstoff Ventilkörper: 37: 1.4408, Feinguss
Sitzdichtung: 5: PTFE
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 2: Antriebsgröße 2
Regelkegel: RS017: 60 m³/h - mod.EQ
Das 2/2-Wege-Schrägsitzventil GEMÜ 554 verfügt über einen Kunststoffkolbenantrieb und wird pneumatisch betätigt. Die Abdichtung der Ventilspindel erfolgt je nach Größe und Ausführung über eine sich selbstnachstellende Stopfbuchspackung oder über eine kompakte Dichtpatrone. Ein Abstreifring oder die Abstreifkontur der Dichtpatrone schützt zusätzlich die Ventilspindel vor Verschmutzung und Beschädigung. Dadurch ist auch nach langer Betriebszeit eine wartungsarme und zuverlässige Spindelabdichtung gegeben.
Typ: 554: Schrägsitzventil, pneumatisch betätigt, Kunststoff-Kolbenantrieb
DN: 50: DN 50
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 17: Stutzen EN 10357 Serie A / DIN 11866 Reihe A ehemals DIN 11850 Reihe 2
Werkstoff Ventilkörper: 37: 1.4408, Feinguss
Sitzdichtung: 5: PTFE
Steuerfunktion: 1: In Ruhestellung geschlossen (NC)
Antriebsausführung: 2: Antriebsgröße 2
Regelkegel: RS017: 60 m³/h - mod.EQ
Artikelnummer: 88365478 554 50D1737 51 2RS017
La vanne à clapet à siège incliné 2/2 voies GEMÜ 554 est à commande pneumatique et dispose d'un actionneur en plastique à piston. L'étanchéité au niveau de l'axe de la vanne est assurée par un ensemble presse-étoupe se positionnant de lui-même ou par une cartouche d'étanchéité compacte, en fonction de la taille et la version. Un joint racleur ou le contour racleur de la cartouche d'étanchéité offre une protection supplémentaire de l'axe de la vanne contre l’encrassement et les dommages. Cela permet d'obtenir une étanchéité d'axe fiable et nécessitant peu d'entretien, même après une utilisation prolongée.
Type: 554: Vanne à clapet à siège incliné, commande pneumatique, actionneur à piston en plastique
DN: 50: DN 50
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 17: Embout EN 10357 série A (auparavant DIN 11850 série 2)
Matériau du corps de vanne: 37: 1.4408, Inox de fonderie
Etanchéité du siège: 5: PTFE
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 2: Taille d'actionneur 2
Clapet de régulation: RS017: 60 m³/h - mod.EQ
La vanne à clapet à siège incliné 2/2 voies GEMÜ 554 est à commande pneumatique et dispose d'un actionneur en plastique à piston. L'étanchéité au niveau de l'axe de la vanne est assurée par un ensemble presse-étoupe se positionnant de lui-même ou par une cartouche d'étanchéité compacte, en fonction de la taille et la version. Un joint racleur ou le contour racleur de la cartouche d'étanchéité offre une protection supplémentaire de l'axe de la vanne contre l’encrassement et les dommages. Cela permet d'obtenir une étanchéité d'axe fiable et nécessitant peu d'entretien, même après une utilisation prolongée.
Type: 554: Vanne à clapet à siège incliné, commande pneumatique, actionneur à piston en plastique
DN: 50: DN 50
Forme du corps: D: Corps de vanne 2 voies
Type de raccordement: 17: Embout EN 10357 série A (auparavant DIN 11850 série 2)
Matériau du corps de vanne: 37: 1.4408, Inox de fonderie
Etanchéité du siège: 5: PTFE
Fonction de commande: 1: Normalement fermée (NF)
Type d'actionneur: 2: Taille d'actionneur 2
Clapet de régulation: RS017: 60 m³/h - mod.EQ
Numéro d'article: 88365478 554 50D1737 51 2RS017
The tender texts have been copied to the clipboard