R471 50W664A6TL1 SU15GC0

Butterfly valve, pneumatic NC

Item number: 88852826
Description
Type R471 Butterfly valve, double-eccentric, pneumatically operated, long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN 50 DN 50
Body configuration W Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure 6 40 bar
Connection type 6 PN 40 / Flansch EN 1092, Baulänge FTF EN 558 Reihe 20
Body material 4 1.4408 (SS316), ASTM A351 CF8M
Disc material A 1.4408 / ASTM A351 / CF8M
Shaft material 6 1.4542, ASTM 564 630
Liner material T TFM 1600 (FDA certification)
Liner fixing L Liner loose
Control function 1 Normally closed (NC)
Actuator version SU15GC Actuator, pneumatic, single acting, clockwise rotation, spring closing, SC0150U 5F05/07 S17
Actuator particulars 0 General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Shaft length 15 15 mm

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.