The GEMÜ 654 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve has a handwheel made from stainless steel. An integral optical position indicator is standard.
- Handwheel design allows minimal heat sink
- CIP/SIP capable
- Autoclave capability
- Extensive range of accessories available
- Opening stroke and closing stroke limiter
- Handwheel locking available upon request (electric or mechanical)
- Configurable with proximity switches for position feedback
- Media temperature:-10 to 100 °C
- Sterilization temperature:Max. 150 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 4 to 100
- Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
- Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material
- Body lining:PFA
- Diaphragm materials:EPDM | FKM | PTFE/EPDM | PTFE/PVDF/EPDM
- Conformities:3A | CRN | EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
Product applications
Product news
27.04.2018