The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
- High reliability, even in high vibration applications
- Simple operation
- Various designs and connections
- Sizes from ¼" to 2"
- Suitable for high-purity media
- Available as "Space saver version", for space-saving connection
- Connection: Flare; SpaceSaver
- Body material: PFA
- Max. operating pressure: 6 bar
- Max. media temperature: 200 ° C
- Min. media temperature: 25 ° C