717 50M3M 2140 T

Ball valve, manual 3/2-way

Item number: 88601116
Description
Type 717 Ball valve, plastic, manually operated
DN 50 DN 50
Body configuration M Multi-port version
Connection type 3M Union end with inch insert - ASTM (socket)
Ball valve material 2 PVC-C, chlorinated polyvinyl chloride
Liner material 14 EPDM
Control function 0 manually operated
Ball configur./port position T T-port, standard, end position "Open", connection 1, 2 and 3 open, T-port, standard, end position "Closed", connection 1 and 3 open

The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

  • High flow rates
  • Low weight
  • Choice of various body materials and connection types
  • Union nut with integrated spin-lock
  • 2/2 and 3/2-way versions available
  • Optionally available with control ball