B52 50D1137 5U5 E2J4C55

Ball valve, motor. 2/2-way

Item number: 88713627
Description
Type B52 Ball valve, metal, electrically operated, three-piece body, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN 50 DN 50
Body/ball configuration D 2/2-way body
Connection type 11 Flanges EN 1092 PN 40, form B, face to face EN 558, series 1, ISO 5752, basic series 1
Ball valve material 37 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE
Voltage/Frequency U5 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module E2 Control module, external set value 0/4-20mA
Actuator version J4C55 Actuator, motorized, operating time 13 s, torque 55 Nm, J+J, type J4, heating, IP67

The GEMÜ B52 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made of PTFE.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device