RSK010022 1 114F2

Check valve

Item number: 88762757
Description
Type RSK Check valve
DN 0100 DN 100
Operating pressure 2 10 bar
Connection type 2 EN 1092 PN 10
Housing material 1 PVC-U
Disc material 1 PVC-U
Seal material 14 EPDM
Spring return F2 Spring Hastelloy

GEMÜ RSK is a plastic check valve with integrated flange seal. The valve body, disc and seal are available in various materials.

The GEMÜ RSK is clamped between two flanges during installation. The centring is based on the outside diameter of the housing

  • Weight and space-saving construction
  • Short length
  • Simple construction
  • Option with return spring
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A