F4010D88C35111N 1502F

Filling valve, pneumatic

Item number: 88757686
Description
Type F40 Stainless steel PD valve, pneumatic
DN 10 DN 10
Body configuration D Cut model
Connection type, spigot 1 88 Clamp ASME BPE
Valve body material C3 1.4435, investment casting
Seal material 5 PTFE
Adaption valve body 1 Adaption for PD size 1
Control function 1 Normally closed (NC)
Actuator version 1N Actuator with M12x1 thread for accessories with standard spring set
Execution type 1502 Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 µm (30 µin.) for media wetted surfaces, in accordance with DIN 11866 H3, mechanically polished internal
Seat diameter F 11 mm

The GEMÜ F40 2/2-way filling valve is designed for filling processes in aseptic and hygienic applications. Flow rates of up to 18,500 l/h are possible, depending on the design. The sealing concept of the valve is based on the GEMÜ PD design, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals) are made from stainless steel. The "Normally closed" and "Normally open" control functions are available.

  • Hermetic separation between medium and actuator due to PD sealing technology
  • Long service life with over 10 million cycle duties
  • Designed according to Hygienic Design guidelines
  • FDA compliant as standard and suitable for contact with food according to Regulation (EC) No. 1935/2004
  • Very fast and easy maintenance thanks to quick locking system and innovative cartridge spare parts system
  • Suitable for vacuum up to 20 mbar (a)