625 20D59425411/N SF5-C

Diaphragm valve, pneumatic

Item number: 88774504
Description
Type 625 Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 59 Spigots ASME BPE
Valve body material 42 1.4435 (BN2), forged body Δ Fe < 0.5 %
Diaphragm material 54 PTFE/EPDM one-piece
Control function 1 Normally closed (NC)
Actuator version 1/N Operator size 1/N
Execution type SF5 Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
Surface SF5 Ra Max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal / external
Diaphragm size 10 Diaphragm size 10
CONEXO C Integrated RFID chip for electronic identification and traceability

The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Compact design (ideal when space is at a premium)
  • Wide range of adaptation options for add-on components and accessories