625 20T88411711/N 80591507

Diaphragm valve, pneumatic

Item number: 88770822
Description
Type 625 Diaphragm valve, pneumatically operated, plastic piston actuator, stainless steel distance piece, optical position indicator
DN 20 DN 20
Body configuration T T body
Connection type 88 Clamps ASME BPE Face to face EN 558, series 7
Valve body material 41 1.4435 (316L), block material
Diaphragm material 17 EPDM
Control function 1 Normally closed (NC)
Actuator version 1/N Operator size 1/N
DN -2 80 DN 80
Connection type spigot 2 59 Spigots ASME BPE
Execution type 1507 Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface 1507 Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size 10 Diaphragm size 10

The GEMÜ 625 2/2-way diaphragm valve has a low-maintenance plastic piston actuator and is pneumatically operated. The valve has a metal distance piece. An integrated optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Compact design (ideal when space is at a premium)
  • Wide range of adaptation options for add-on components and accessories