650 25D60401722T1 1507-C

Diaphragm valve, pneumatic

Item number: 88498236
Description
Type 650 Diaphragm valve, pneumatically operated, stainless steel piston actuator electropolished, optical position indicator
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C / DIN 11866 series B
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 17 EPDM
Control function 2 Normally open (NO)
Actuator version 2T1 Operator size 2T1
Execution type 1507 Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Surface 1507 Ra ≤ 0.6 µm (25 µin.) for media wetted surfaces, mechanically polished internal
Diaphragm size 25 Diaphragm size 25
CONEXO C Integrated RFID chip for electronic identification and traceability

The GEMÜ 650 BioStar 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.

  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable
  • Autoclave capability, depending on version
  • Controlled exhaust air duct available as an option
  • Wide range of adaptation options for add-on components and accessories
  • Version according to ATEX on request