654100D59405406TS 1508

Diaphragm valve, manual

Item number: 88639855
Description
Type 654 Diaphragm valve, manually operated, stainless steel handwheel electropolished, optical position indicator
DN 100 DN 100
Body configuration D 2/2-way body
Connection type 59 Spigots ASME BPE
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version 6TS With seal adjuster
Execution type 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal/external
Surface 1508 Ra ≤ 0.6 μm (25 μin.) for media wetted surfaces, electropolished internal / external
Diaphragm size 100 Diaphragm size 100

The GEMÜ 654 2/2-way diaphragm valve has a stainless steel bonnet and is manually operated. The valve has a handwheel made from stainless steel. An integral optical position indicator is standard.

  • Handwheel design allows minimal heat sink
  • CIP/SIP capable
  • Autoclave capability
  • Extensive range of accessories available
  • Opening stroke and closing stroke limiter
  • Handwheel locking available upon request (electric or mechanical)
  • Configurable with proximity switches for position feedback