660 6D8A405410T1 1536

Diaphragm valve, pneumatic

Item number: 88639896
Description
Type 660 Diaphragm valve, pneumatically operated, stainless steel piston actuator, stroke limiter and seal adjuster
DN 6 DN 6
Body configuration D 2/2-way body
Connection type 8A Clamps DIN 32676 series A Face to face EN 558, series 7
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 54 PTFE/EPDM one-piece
Control function 1 Normally closed (NC)
Actuator version 0T1 Control air connector in D-direction, flow direction (standard), piston diameter 32 mm (standard)
Execution type 1536 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Surface 1536 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 H4, mechanically polished internal
Diaphragm size 8 Diaphragm size 8

The GEMÜ 660 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve was designed for dosing and filling a wide range of products. All actuator parts are made from stainless steel (except seals). Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An opening stroke and closing stroke limiter and an optical position indicator are integrated as standard.

  • Easily adjustable, integrated opening stroke and closing stroke limiter
  • Precise stroke scale (10 scale points per turn) on the actuator top
  • High level of reproducibility of the flow rates thanks to distance sleeves integrated in the shut-off diaphragms
  • Fast cycle duties due to minimized filling volume