687 10D1640172B/N 1502

Diaphragm valve, pneumatic

Item number: 88476761
Description
Type 687 Diaphragm valve, pneumatically operated, plastic actuator, stainless steel distance piece
DN 10 DN 10
Body configuration D 2/2-way body
Connection type 16 Spigots EN 10357 series B ex DIN 11850 series 1
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 17 EPDM
Control function 2 Normally open (NO)
Actuator version B/N Operator size B/N
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 10 Diaphragm size 10

The GEMÜ 687 2/2-way diaphragm valve has a low-maintenance plastic membrane actuator and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Hermetic separation between medium and actuator
  • CIP/SIP capable
  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • Wide range of adaptation options for add-on components and accessories