695 50D8A405M2JDN 50181502

Diaphragm valve, pneumatic

Item number: 88856202
Description
Type 695 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 8A Clamps DIN 32676 series A Face to face EN 558, series 7
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 5M PTFE/EPDM two-piece
Control function 2 Normally open (NO)
Actuator version JDN Operator size JDN
DN -2 50 DN 50
Connection type spigot 2 18 Spigot DIN 11850 series 3
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 50 Diaphragm size 50

The GEMÜ 695 2/2-way diaphragm valve has a low-maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • CIP capable