R690 15D7871291EDN 0101

Diaphragm valve, pneumatic

Item number: 88730472
Description
Type R690 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 78 Union end with DIN insert (for IR butt welding)
Valve body material 71 Inliner PP-H, grey, outliner PP, reinforced
Diaphragm material 29 EPDM
Control function 1 Normally closed (NC)
Actuator version EDN Actuator size EDN (diaphragm size 20)
Execution type 0101 Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
Diaphragm size 20 Diaphragm size 20

The GEMÜ R690 2/2-way diaphragm valve has a low maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The high-flow valve body provides compact dimensions at high flow rates.

  • Same mounting height planes over multiple nominal sizes
  • Compact system design due to flow-optimized high-flow valve bodies
  • Reduced control air consumption
  • Modified spring sets available for applications with reduced control pressure