529 20D6034 5C1A0 1A

Angle seat globe valve, mot.

Item number: 88782165
Description
Type 529 Angle seat globe valve, motorized eSyLite
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C
Valve body material 34 1.4435, investment casting
Seat seal 5 PTFE
Voltage / Frequency C1 24 V DC
Control module A0 Open/Close control (economy)
Actuator version 1A Actuator size 1

The GEMÜ 529 eSyLite 2/2-way angle seat globe valve is motorized. It is available as an OPEN/CLOSE version. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.

  • Motorized linear actuator for Open/Close applications
  • Self-locking spindle actuator
  • Safety shut-down integrated
  • Standard optical position indicator and manual override
  • Integrated emergency power supply module (optional)
  • Electrical position indicator GEMÜ 1215 (optional)