534 32D 890 51 1 0108

Globe valve, pneumatic

Item number: 88586492
Description
Type 534 Globe valve, pneumatically operated, plastic piston actuator
DN 32 DN 32
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 90 EN-GJS-400-18-LT (GGG 40.3)
Seat seal 5 PTFE
Control function 1 Normally closed (NC)
Actuator version 1 Actuator size 1
Execution type 0108 Media wetted parts free from paint-wetting impairment substances, spindle seal PTFE K-no. 0108 = K-no. 2013 and K-no. 0101

The GEMÜ 534 2/2-way globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Available as shut-off or control valve
  • Low actuator weight due to plastic body
  • Faster actuator replacement and easily rotatable due to fixing via union nut
  • Standard actuator can be replaced with 530 or 532 on request
  • Suitable for vacuum up to 20 mbar (a)