543 20D 1375GC1S5RS402 0A

Angle seat globe valve, mot.

Item number: 88719521
Description
Type 543 Angle seat globe valve, electrically operated, eSyStep
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 37 1.4408, investment casting
Seat seal 5G PTFE, glass fibre reinforced
Voltage / Frequency C1 24 V DC
Control module S5 Positioner, configured for emergency power supply module (NC)
Regulating cone RS402 10 m³/h - linear
Actuator version 0A Actuator size 0

The GEMÜ 543 eSyStep is an electrically operated 2/2-way angle seat globe valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.

  • CIP/SIP capable (only with stainless steel distance piece)
  • Suitable for vacuum up to 20 mbar (a)
  • Open/close function or with integrated positioner
  • Parameterizable via IO-Link
  • Linear or modified equal-percentage control characteristics
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)