554 40D 137 51 1

Angle seat globe valve, pneu.

Item number: 88044912
Description
Type 554 Angle seat globe valve, pneumatically operated, plastic piston actuator
DN 40 DN 40
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 37 1.4408, investment casting
Seat seal 5 PTFE
Control function 1 Normally closed (NC)
Actuator version 1 Actuator size 1

The GEMÜ 554 2/2-way angle seat globe valve has a plastic piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing or a compact seal cartridge, depending on the size and version. A wiper ring or the wiper contour of the seal cartridge additionally protects the valve spindle against contamination and damage. This provides low-maintenance and reliable spindle sealing even after a long service life.

  • Available as shut-off or control valve
  • Low actuator weight due to plastic body
  • Faster actuator replacement and free actuator positioning due to fixing via union nut
  • Standard actuator can be replaced with 550 or 514 on request
  • Suitable for vacuum up to 20 mbar (a)
  • Particularly compact design, actuator size B