0326 2M 74 41C1090010

3/2 Plastic Solenoid Valve

Item number: 88615261
Description
Type 0326 Pilot solenoid valve, directly controlled, mounting to battery rail
DN 2 DN 2
Body configuration M Multi-port version
Valve body/solenoid material 74 PA, polyamide
Seal material 4 FPM
Control function 1 Normally closed (NC)
Voltage / Frequency C1 24 V DC
Electrical connection 09 Plug design A, with cable socket, without cable, green LED, erazing diode
Option 00 Without
Maximum operating pressure 10 10 bar

The GEMÜ 0326 directly controlled 3/2-way pilot solenoid valve is designed for mounting to a compact aluminium rail as a valve battery for mounting in control cabinets or as a valve manifold near the pneumatic components to be controlled. The body is made of plastic. The coil is plastic encapsulated.

  • Robust design
  • Coil easy to replace
  • Option: integrated LED (M12 version)
  • Multi-functional application possibilities due to various designs
  • Modular battery mounting