643 32B86401703AT 1537

Diaphragm valve, manual

Item number: 88541531
Description
Type 643 Tank bottom diaphragm valve, manually operated, side mounted gear operator, plastic handwheel, stainless steel distance piece, stainless steel operator housing, optical position indicator
DN 32 DN 32
Body configuration B Tank bottom valve body
Connection type 86 Clamp DIN 32676 series A
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 17 EPDM
Control function 0 manually operated
Actuator version 3AT Operator size 3AT, operator type 643 MG 40 for ATEX
Execution type 1537 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Surface 1537 Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external
Diaphragm size 40 Diaphragm size 40

The GEMÜ 643 2/2-way tank bottom valve has a manual side mounted gear operator with a plastic handwheel. An integral optical position indicator is standard. The stainless steel valve body is machined from a single block (monoblock, no welded components). The metal distance piece and the operator housing are made from stainless steel.

  • The temperature resistant plastic handwheel prevents burns injuries at high operating temperatures
  • Compact design
  • Operator rotatable 360°
  • A shaft extension for the handwheel can be mounted by the user