The GEMÜ 649 eSyDrive diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.
Hermetic separation between medium and actuator
Installation for optimized draining is possible
Open/Close function, positioner and process controller
Force and speed are variably adjustable
Extensive diagnostic functions
Operable via web interface eSy-Web or Modbus TCP
Various functions of add-on components and accessories are already integrated (e.g. position indicators, stroke limiters, etc.)
The diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.
Type: 649: Diaphragm valve, motorized, electro mechanical hollow shaft actuator, webserver, display, keypad, electronic limitation of opening and closing stroke
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 16: Spigots EN 10357 series B ex DIN 11850 series 1
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Execution type: 1502: Ra
The GEMÜ 649 eSyDrive diaphragm valve is actuated by a motorized hollow shaft actuator. It is based on technology that does not use brushes or sensors and therefore guarantees high performance and a long service life. In addition to Open/Close applications, the valve is ideal for variable and complex control applications. The actuator has an integrated web server for parameterization and diagnostics purposes.
Type: 649: Diaphragm valve, motorized, electro mechanical hollow shaft actuator, webserver, display, keypad, electronic limitation of opening and closing stroke
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 16: Spigots EN 10357 series B ex DIN 11850 series 1
Valve body material: 40: 1.4435 (F316L), forged body
Diaphragm material: 17: EPDM
Voltage / Frequency: C1: 24 V DC
Control module: L0: OPEN/CLOSE, positioner and process controller
Execution type: 1502: Ra
Das Membranventil wird durch einen elektromotorischen Hohlwellenantrieb betätigt. Dieser basiert auf einer bürsten- und sensorlosen Technik und garantiert dadurch eine hohe Performance und Lebensdauer. Das Ventil ist neben Auf-/Zu-Anwendungen besonders für variable und komplexe Regelanwendungen geeignet. Zur Parametrierung und Diagnose verfügt der Ventilantrieb über einen integrierten Webserver.
Typ: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyDrive
DN: 15: DN 15
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 16: Stutzen EN 10357 Serie B, ehemals DIN 11850 Reihe 1
Werkstoff Ventilkörper: 40: 1.4435 (F316L), Schmiedekörper
Membranwerkstoff: 17: EPDM
Spannung / Frequenz: C1: 24 V DC
Regelmodul: L0: AUF/ZU, Prozess- und Stellungsregler
Ausführungsart: 1502: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 H3, innen mechanisch poliert
Antriebsausführung: 0A: Antriebsgröße 0
Oberfläche: 1502: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 H3 innen mechanisch poliert
Membrangröße: 10: Membrangröße 10
Das Membranventil GEMÜ 649 eSyDrive wird durch einen elektromotorischen Hohlwellenantrieb betätigt. Dieser basiert auf einer bürsten- und sensorlosen Technik und garantiert dadurch eine hohe Performance und Lebensdauer. Das Ventil ist neben Auf-/Zu-Anwendungen besonders für variable und komplexe Regelanwendungen geeignet. Zur Parametrierung und Diagnose verfügt der Ventilantrieb über einen integrierten Webserver.
Typ: 649: Membranventil, elektrisch betätigt, Elektromechanischer Hohlwellenantrieb, eSyDrive
DN: 15: DN 15
Gehäuseform: D: Zweiwege-Durchgangskörper
Anschlussart: 16: Stutzen EN 10357 Serie B, ehemals DIN 11850 Reihe 1
Werkstoff Ventilkörper: 40: 1.4435 (F316L), Schmiedekörper
Membranwerkstoff: 17: EPDM
Spannung / Frequenz: C1: 24 V DC
Regelmodul: L0: AUF/ZU, Prozess- und Stellungsregler
Ausführungsart: 1502: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 H3, innen mechanisch poliert
Antriebsausführung: 0A: Antriebsgröße 0
Oberfläche: 1502: Ra ≤ 0,8 µm (30 µin.) für medienberührte Oberflächen, gemäß DIN 11866 H3 innen mechanisch poliert
Membrangröße: 10: Membrangröße 10
Artikelnummer: 88753413 649 15D164017C1L0 15020A
La vanne à membrane est pilotée par un actionneur à arbre creux à commande motorisée. Celui-ci est basé sur une technologie sans balai et sans capteur, afin de garantir des performances élevées et une longue durée de vie. En plus des applications Tout ou Rien, la vanne est également adaptée aux applications de régulation variables et complexes. L'actionneur de la vanne dispose d'un serveur web intégré pour le paramétrage et le diagnostic à distance.
Type: 649: Vanne à membrane, commande électrique, actionneur électro-mécanique à arbre creux, serveur Web, écran, clavier, limitation électronique de course et de fermeture
DN: 15: DN 15
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 16: Embouts EN 10357 série B autrefois DIN 11850 série 1
Matériau du corps de vanne: 40: 1.4435 (F316L), Inox forgé
Matériau de la membrane: 17: EPDM
Tension/Fréquence: C1: 24V DC
Module de régulation: L0: OUVERT/FERMÉ, positionneur/régulateur de process
Type d'exécution: 1502: Ra
La vanne à membrane GEMÜ 649 eSyDrive est pilotée par un actionneur à arbre creux à commande motorisée. Celui-ci est basé sur une technologie sans balai et sans capteur, afin de garantir des performances élevées et une longue durée de vie. En plus des applications Tout ou Rien, la vanne est également adaptée aux applications de régulation variables et complexes. L'actionneur de la vanne dispose d'un serveur web intégré pour le paramétrage et le diagnostic à distance.
Type: 649: Vanne à membrane, commande électrique, actionneur électro-mécanique à arbre creux, serveur Web, écran, clavier, limitation électronique de course et de fermeture
DN: 15: DN 15
Forme du corps: D: Corps de vanne 2 voies
Raccordement corps de vanne: 16: Embouts EN 10357 série B autrefois DIN 11850 série 1
Matériau du corps de vanne: 40: 1.4435 (F316L), Inox forgé
Matériau de la membrane: 17: EPDM
Tension/Fréquence: C1: 24V DC
Module de régulation: L0: OUVERT/FERMÉ, positionneur/régulateur de process
Type d'exécution: 1502: Ra
The tender texts have been copied to the clipboard