532 15D3937101 1RC306

Globe valve, pneumatic

Item number: 88360690
Description
Type 532 Globe valve, pneumatically operated, aluminium piston actuator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 39 Flange ANSI Class 150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
Valve body material 37 1.4408, investment casting
Seat seal 10 1.4404
Control function 1 Normally closed (NC)
Actuator version 1 Actuator size 1
Regulating cone RC306 1 m³/h - mod. EQ with red. seat

The GEMÜ 532 2/2-way globe valve has a robust aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Available as shut-off or control valve
  • Robust actuator housing made of aluminium
  • Low frictional forces due to sleeve in the actuator head enable good control characteristics
  • Faster actuator replacement and easily rotatable due to fixing via union nut
  • Available with stainless steel bellows as spindle seal
  • Suitable for vacuum up to 20 mbar (a)