When using a 2-part diaphragm, an actuator with flexible diaphragm suspension is necessary. For any uncertainties, please contact your GEMÜ contact person.
The GEMÜ code 5M diaphragm has a two-piece design and comprises a PTFE face and a peroxide cured EPDM backing. For highly permeating media, an FKM backing is also available (GEMÜ code 5T). This material offers maximum chemical resistance and also features a considerably lower level of wear under steam conditions. In order to optimize the entire system in turn, both the PTFE face and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.
Fabric reinforced EPDM backing
Excellent long-term tightness and vacuum compatibility thanks to improved geometry
Extremely long service life
Leak detection holes in the EPDM backing
Easy-to-read identification
Simple and defined mounting thanks to the threaded pin that is sintered in place with integrated screw-in stop (diaphragm size 10 to diaphragm size 100)
The GEMÜ code 5M diaphragm has a two-piece design and comprises a PTFE face and a peroxide cured EPDM backing. For highly permeating media, an FKM backing is also available (GEMÜ code 5T). This material offers maximum chemical resistance and also features a considerably lower level of wear under steam conditions. In order to optimize the entire system in turn, both the PTFE face and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.
Type: 600: Diaphragm
Diaphragm size: 80: Diaphragm size 80
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 5M: PTFE/EPDM two-piece
Information: FLEX_DIA_SUS_KZ5x: When using a 2-part diaphragm, an actuator with flexible diaphragm suspension is necessary. For any uncertainties, please contact your GEMÜ contact person.
The GEMÜ code 5M diaphragm has a two-piece design and comprises a PTFE face and a peroxide cured EPDM backing. For highly permeating media, an FKM backing is also available (GEMÜ code 5T). This material offers maximum chemical resistance and also features a considerably lower level of wear under steam conditions. In order to optimize the entire system in turn, both the PTFE face and the diaphragm backing are compounded for GEMÜ and manufactured within the GEMÜ Group.
Type: 600: Diaphragm
Diaphragm size: 80: Diaphragm size 80
Replacement diaphragm: M: Replacement diaphragm
Diaphragm material: 5M: PTFE/EPDM two-piece
Information: FLEX_DIA_SUS_KZ5x: When using a 2-part diaphragm, an actuator with flexible diaphragm suspension is necessary. For any uncertainties, please contact your GEMÜ contact person.
Item number: 88666379 600 80M5M
Die Membrane ist zweiteilig ausgeführt und besteht aus einem PTFE-Schild und einem peroxidisch vernetzten EPDM-Rücken. Für stark diffundierende Medien ist auch ein FKM-Rücken erhältlich (GEMÜ Code 5T). Dieser Werkstoff bietet ein Höchstmaß an chemischer Beständigkeit und weist zudem bei Dampfbeaufschlagung einen wesentlich geringeren Verschleiß auf. Um wiederum das Gesamtsystem zu optimieren, werden sowohl das PTFE-Schild als auch der Membranrücken für GEMÜ compoundiert und innerhalb der GEMÜ Gruppe gefertigt.
Typ: Membrane
Membrangröße: 80: Membrangröße 80
Ersatzmembrane: M: Ersatzmembrane
Membranwerkstoff: 5M: PTFE/EPDM zweiteilig
Information: FLEX_DIA_SUS_KZ5x: Bei Verwendung einer 2-teiligen Membrane ist ein Antrieb mit flexibler Membranaufhängung notwendig. Bei Unklarheiten wenden Sie sich bitte an Ihren GEMÜ-Ansprechpartner.
Die Membrane GEMÜ Code 5M ist zweiteilig ausgeführt und besteht aus einem PTFE-Schild und einem peroxidisch vernetzten EPDM-Rücken. Für stark diffundierende Medien ist auch ein FKM-Rücken erhältlich (GEMÜ Code 5T). Dieser Werkstoff bietet ein Höchstmaß an chemischer Beständigkeit und weist zudem bei Dampfbeaufschlagung einen wesentlich geringeren Verschleiß auf. Um wiederum das Gesamtsystem zu optimieren, werden sowohl das PTFE-Schild als auch der Membranrücken für GEMÜ compoundiert und innerhalb der GEMÜ Gruppe gefertigt.
Typ: 600: Membrane
Membrangröße: 80: Membrangröße 80
Ersatzmembrane: M: Ersatzmembrane
Membranwerkstoff: 5M: PTFE/EPDM zweiteilig
Information: FLEX_DIA_SUS_KZ5x: Bei Verwendung einer 2-teiligen Membrane ist ein Antrieb mit flexibler Membranaufhängung notwendig. Bei Unklarheiten wenden Sie sich bitte an Ihren GEMÜ-Ansprechpartner.
Artikelnummer: 88666379 600 80M5M
La membrane GEMÜ code 5M est constituée de deux pièces et composée d'une feuille PTFE ainsi que d'un support en EPDM réticulé par ajout d'un peroxyde. Un support en FKM pour les fluides à fort pouvoir de diffusion est également disponible (GEMÜ code 5T). Ce matériau offre une résistance élevée aux produits chimiques et se caractérise également par une nette réduction de l'usure en cas d'utilisation avec de la vapeur. Pour optimiser le système complet, la feuille PTFE ainsi que le support de la membrane sont conçus pour GEMÜ et fabriqués dans le groupe GEMÜ.
Type: 600: Membrane
Taille de membrane: 80: Taille de membrane 80
Ersatzmembrane: M: Ersatzmembrane
Matériau de la membrane: 5M: PTFE/EPDM deux pièces
Information: FLEX_DIA_SUS_KZ5x: En cas d'utilisation d'une membrane en 2 parties, un entraînement avec suspension flexible de la membrane est nécessaire. En cas de doute, veuillez vous adresser à votre interlocuteur GEMÜ.
La membrane GEMÜ code 5M est constituée de deux pièces et composée d'une feuille PTFE ainsi que d'un support en EPDM réticulé par ajout d'un peroxyde. Un support en FKM pour les fluides à fort pouvoir de diffusion est également disponible (GEMÜ code 5T). Ce matériau offre une résistance élevée aux produits chimiques et se caractérise également par une nette réduction de l'usure en cas d'utilisation avec de la vapeur. Pour optimiser le système complet, la feuille PTFE ainsi que le support de la membrane sont conçus pour GEMÜ et fabriqués dans le groupe GEMÜ.
Type: 600: Membrane
Taille de membrane: 80: Taille de membrane 80
Ersatzmembrane: M: Ersatzmembrane
Matériau de la membrane: 5M: PTFE/EPDM deux pièces
Information: FLEX_DIA_SUS_KZ5x: En cas d'utilisation d'une membrane en 2 parties, un entraînement avec suspension flexible de la membrane est nécessaire. En cas de doute, veuillez vous adresser à votre interlocuteur GEMÜ.
Numéro d'article: 88666379 600 80M5M
The tender texts have been copied to the clipboard