The GEMÜ Q50 eSyStep 2/2-way pinch valve is motorized. The eSyStep electric actuator is available as ON/OFF or with integrated positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. An optical and electrical position indicator is integrated as standard.
Open/close function or with integrated positioner
Linear or modified equal-percentage control characteristics
Parameterizable via IO-Link
On-site or remote end position programming via programming input
Fast, safe tube replacement
Simple replacement of inserts and compressors for various tube sizes with the same actuator
Minimized strain on the tube due to the optimized compressor
Several installation options possible in the plant thanks to the mounting flange or female thread on the body
The 2/2-way pinch valve is motorized. The eSyStep electric actuator is available as ON/OFF or with integrated positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. An optical and electrical position indicator is integrated as standard.
Type: Q50: Pinch valve, electrically operated, eSyStep
Tube inside diameter: 4: Inside diameter 6.350 mm (1/4")
Tube outside diameter: DD: Outside diameter 11.110 mm (7/16")
Tube carrier version: 7P: Plastic version, tube carrier stainless steel & tube holder PA
Voltage / Frequency: C1: 24 V DC
Control module: A5: Open/Close control, additional end position feedback, configured for emergency power supply module (NC)
Mounting variant: 0: Without mounting flange, with 4 x threaded hole M4
Actuator version: 0A: Actuator size 0
CONEXO: C: Integrated RFID chip for electronic identification and traceability
The GEMÜ Q50 eSyStep 2/2-way pinch valve is motorized. The eSyStep electric actuator is available as ON/OFF or with integrated positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. An optical and electrical position indicator is integrated as standard.
Type: Q50: Pinch valve, electrically operated, eSyStep
Tube inside diameter: 4: Inside diameter 6.350 mm (1/4")
Tube outside diameter: DD: Outside diameter 11.110 mm (7/16")
Tube carrier version: 7P: Plastic version, tube carrier stainless steel & tube holder PA
Voltage / Frequency: C1: 24 V DC
Control module: A5: Open/Close control, additional end position feedback, configured for emergency power supply module (NC)
Mounting variant: 0: Without mounting flange, with 4 x threaded hole M4
Actuator version: 0A: Actuator size 0
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88777803 Q50 4DD7PC1A5 0 0A-C
Das 2/2-Wege-Schlauchquetschventil wird elektrisch betätigt. Der Antrieb eSyStep ist als AUF/ZU Antrieb oder als Antrieb mit integriertem Stellungsregler verfügbar. Das Ventil führt einen Schlauch, der zur Steuerung und Regelung von Medien durch ein Druckstück von oben zusammengepresst wird. Durch die speziell entwickelte Kontur des Druckstücks und die Kontur der Schlauchaufnahme wird die Belastung des Schlauches minimiert und somit die Lebensdauer der Schläuche erhöht. Mit einfachen Handgriffen und ohne Werkzeuge können Schläuche sicher eingelegt und entnommen werden. Eine optische und elektrische Stellungsanzeige ist serienmäßig integriert.
Typ: Schlauchquetschventil, elektrisch betätigt, eSyStep
Schlauchinnendurchmesser: 4: 6,350 mm (1/4") Innendurchmesser
Schlauchaußendurchmesser: DD: 11,110 mm (7/16") Außendurchmesser
Ausführung Schlauchträger: 7P: Kunststoff Ausführung, Schlauchträger Edelstahl & Schlauchaufnahme PA
Spannung / Frequenz: C1: 24 V DC
Regelmodul: A5: AUF/ZU Steuerung, zusätzliche Endlagenrückmelder, konfiguriert für Notstrommodul (NC)
Montage Variante: 0: ohne Befestigungsflansch, mit 4 x Gewindebohrung M4
Antriebsausführung: 0A: Antriebsgröße 0
CONEXO: C: integrierter RFID-Chip zur elektronischen Identifizierung und Rückverfolgbarkeit
Das 2/2-Wege-Schlauchquetschventil GEMÜ Q50 eSyStep wird elektrisch betätigt. Der Antrieb eSyStep ist als AUF/ZU Antrieb oder als Antrieb mit integriertem Stellungsregler verfügbar. Das Ventil führt einen Schlauch, der zur Steuerung und Regelung von Medien durch ein Druckstück von oben zusammengepresst wird. Durch die speziell entwickelte Kontur des Druckstücks und die Kontur der Schlauchaufnahme wird die Belastung des Schlauches minimiert und somit die Lebensdauer der Schläuche erhöht. Mit einfachen Handgriffen und ohne Werkzeuge können Schläuche sicher eingelegt und entnommen werden. Eine optische und elektrische Stellungsanzeige ist serienmäßig integriert.
Typ: Q50: Schlauchquetschventil, elektrisch betätigt, eSyStep
Schlauchinnendurchmesser: 4: 6,350 mm (1/4") Innendurchmesser
Schlauchaußendurchmesser: DD: 11,110 mm (7/16") Außendurchmesser
Ausführung Schlauchträger: 7P: Kunststoff Ausführung, Schlauchträger Edelstahl & Schlauchaufnahme PA
Spannung / Frequenz: C1: 24 V DC
Regelmodul: A5: AUF/ZU Steuerung, zusätzliche Endlagenrückmelder, konfiguriert für Notstrommodul (NC)
Montage Variante: 0: ohne Befestigungsflansch, mit 4 x Gewindebohrung M4
Antriebsausführung: 0A: Antriebsgröße 0
CONEXO: C: integrierter RFID-Chip zur elektronischen Identifizierung und Rückverfolgbarkeit
Artikelnummer: 88777803 Q50 4DD7PC1A5 0 0A-C
La vanne à pincement 2/2 voies GEMÜ Q50 eSyStep est à commande électrique. L'actionneur eSyStep est disponible sous forme d'actionneur Tout ou Rien ou d'actionneur à positionneur intégré. La vanne guide un tuyau qui est comprimé par le haut par un sabot pour assurer le contrôle et la régulation de fluides. Le contour spécialement développé pour le sabot ainsi que le contour du logement du tuyau minimisent la contrainte exercée sur le tuyau, ce qui augmente la durée de vie des tuyaux. Les tuyaux peuvent être insérés et retirés en toute sécurité en quelques gestes, sans outils. Un indicateur optique et électrique de position est intégré de série.
Type: Q50: Pinch valve, electrically operated, eSyStep
Diamètre intérieur du tuyau: 4: Diamètre intérieur 6,350 mm (1/4")
Diamètre extérieur du tuyau: DD: Diamètre extérieur 11,110 mm (7/16")
Version du porte-tuyau: 7P: Version plastique, porte-tuyau inox & logement du tuyau PA
Tension/Fréquence: C1: 24 V DC
Module de régulation: A5: Commande Ouvert/Fermé, indicateurs supplémentaires de fin de course, configuré pour module d'alimentation électrique de secours (NF)
Mounting variant: 0: Without mounting flange, with 4 x threaded hole M4
Type d'actionneur: 0A: Taille d'actionneur 0
CONEXO: C: Puce RFID intégrée pour identification électronique et traçabilité
La vanne à pincement 2/2 voies GEMÜ Q50 eSyStep est à commande électrique. L'actionneur eSyStep est disponible sous forme d'actionneur Tout ou Rien ou d'actionneur à positionneur intégré. La vanne guide un tuyau qui est comprimé par le haut par un sabot pour assurer le contrôle et la régulation de fluides. Le contour spécialement développé pour le sabot ainsi que le contour du logement du tuyau minimisent la contrainte exercée sur le tuyau, ce qui augmente la durée de vie des tuyaux. Les tuyaux peuvent être insérés et retirés en toute sécurité en quelques gestes, sans outils. Un indicateur optique et électrique de position est intégré de série.
Type: Q50: Pinch valve, electrically operated, eSyStep
Diamètre intérieur du tuyau: 4: Diamètre intérieur 6,350 mm (1/4")
Diamètre extérieur du tuyau: DD: Diamètre extérieur 11,110 mm (7/16")
Version du porte-tuyau: 7P: Version plastique, porte-tuyau inox & logement du tuyau PA
Tension/Fréquence: C1: 24 V DC
Module de régulation: A5: Commande Ouvert/Fermé, indicateurs supplémentaires de fin de course, configuré pour module d'alimentation électrique de secours (NF)
Mounting variant: 0: Without mounting flange, with 4 x threaded hole M4
Type d'actionneur: 0A: Taille d'actionneur 0
CONEXO: C: Puce RFID intégrée pour identification électronique et traçabilité
Numéro d'article: 88777803 Q50 4DD7PC1A5 0 0A-C
The tender texts have been copied to the clipboard