C51 12D7730 502A1 HPW

iComLine valve, quarter turn

Item number: 88571410
Description
Type C51 Plastic globe valve, quarter turn
Connection size 12 3/4", international code: 12
Body configuration D 2/2-way body
Connection type 77 Flare connection with PFA union nut
Valve body material 30 PFA, perfluoroalkoxy
Seal material 5 PTFE
Control function 0 Manually operated
Actuator version 2A1 Operator size 2, seat diameter 9.55 mm, with optical position indicator
High Purity version HPW High Purity white

The GEMÜ C51 iComLine ultra-pure 2/2-way plastic diaphragm globe valve is manually operated using a hand lever (quarter turn). All media wetted parts are made of PFA or PTFE. The external actuator parts are made of PVDF. In addition to 2/2-way valve bodies, customized multi-port valve block solutions can be produced.

  • Low space requirement due to compact design
  • Ideally suited for corrosive media
  • High purity due to cleanroom manufacturing
  • Manifolds are a space-saving design solution
  • Choice of design with PTFE-coated screws and compression springs