En las páginas web de GEMÜ se utilizan cookies. Al utilizar la página web usted se declara conforme con ello.Para poder realizar una configuración personalizada, pinche aquí.

Reliable manual operator: GEMÜ SUMONDO

Reliable also with manual operator: GEMÜ SUMONDO

Following the successful product launch of the pneumatically operated GEMÜ SUMONDO® diaphragm valve, the gamma-sterilized body is now also available with a manual operator. Compared to pinch valves, this valve type offers increased reproducibility especially when used in pharmaceutical processes. The animation shows how the single-use valve body can be easily replaced after processing a batch. In this case, the manual operator remains in the system and is connected to a new valve body.