1242 A3Z07000100E001050 Y

Electrical position indicator

Item number: 88473000
Description
Type 1242 Electrical position indicator
Fieldbus A3 AS-Interface, 62 slaves, 4I/3O
Accessory Z Accessory
Housing material 07 Stainless steel base, PC cover
Device version 00 Position feedback Open / Closed
Electrical connection 01 M12 plug, 5-pin
Option 00 Without
Switch E0 Electronics
Connection diagram 01 M12 plug, 5-pin
Travel sensor version 050 Potentiometer, 50 mm length
Special version Y NEC 500 and UL/CSA approval

The GEMÜ 1242 electrical position indicator is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals. The GEMÜ 1242 has been specially designed for valves with a stroke of 2 to 46 mm.

  • Fieldbus connection AS-Interface and DeviceNet (optional)
  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • Can be fitted to GEMÜ valves or third-party actuators
  • On-site or remote end position programming via programming input