675 25D58 854B 0

Diaphragm valve, manual

Item number: 88857662
Description
Type 675 Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 58 Flanges ANSI Class 125/150 FF, Face to face EN 558, series 7, ISO 5752, basic series 7
Valve body material 8 EN-GJL-250 (GG-25)
Diaphragm material 54 PTFE/EPDM one-piece
Control function B Manually operated with lockable handwheel, (without proprietary padlock)
Actuator version 0 Actuator size 0
Diaphragm size 25 Diaphragm size 25

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

  • Suitable for particulate and abrasive media
  • Various lining materials are available for a wide range of media
  • Standard integral optical position indicator